Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 200 kW XM3 Three-Phase Inverter

200 kW XM3 Three-Phase Inverter

CRD200DA12E-XM3
Download Design Files

This 200kW three-phase inverter demonstrates best-in-class system-level power density and efficiency obtained by using Wolfspeed’s new XM3 power module platform. The XM3 power module platform is optimized for SiC MOSFETs in a high-density; low-inductance footprint; which reduces system-level losses and simplifies the overall system design.

This design features:

  • Optimized design for Wolfspeed’s All-SiC; Low Inductance; XM3 Power Modules
  • Complete Stackup; including: Modules; Cooling; Bussing; Gate Drivers; Voltage / Current Sensors; and Controller
  • High-Frequency; Ultra-Fast Switching Operation with Ultra-Low Loss; Low Parasitic Bussing
  • Enables Compact; Lightweight Systems
  • 2x Increased Power Density Compared to a Silicon Based Inverter
  • High Efficiency Operation
  • Reduced Thermal Requirements
  • Reduced System Cost

Specifications

  • 800VDC bus nominal (900V max)
  • 240ARMS output
  • 80kHz maximum switching frequency
  • 300uF DC Link Capacitance
  • Liquid cooled cold plate
  • CAN Interface
Product Shot of the 300kW XM3 three-phase inverter reference design

Applications

  • Vehicle Traction Inverters
  • Active Front-Ends
  • Uninterruptible Power Supplies
  • Industrial Motor Drives
  • Energy Storage
  • Grid-Tied Renewable Energy
  • Smart-Grid & Flexible AC Transmission Systems

What's Included

Reference Design Files for

  • Controller Board
  • Bus Discharge Board

System design files for

  • System 3D model
  • Auxiliary BOM

Request Separately

Product Compatibility

  • CAB400M12XM3
  • CGD12HBXMP

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
crd200da12e-xm3 block diagram
F2837x C2000 real-time microcontroller

Dual Core MCU with control algorithms

View Product
Product shot of the evaluation Gate Driver tool optimized for Wolfspeed's XM3 Power Modules.
CGD12HBXMP

Form-factor-fitting two channel gate driver board optimized for XM3 power modules

View Product
ADuM4135

4A, High Voltage, Isolated Gate Driver with Internal Miller Clamp and DESAT protection for MOD1-6

View Product
DC-DC Converter

2W Isolated DC-DC Converter Vin=12V, Vout= +15V/-4V

Cold Plate

Optimized for high-performance cooling

View Product
Wolfspeed Silicon Carbide Power Modules
CAB400M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product
Wolfspeed Silicon Carbide Power Modules
CAB400M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product
Wolfspeed Silicon Carbide Power Modules
CAB400M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

View Product

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.