Features
- Automotive Qualified
- High blocking voltage with industry leading low RDS(on) over temperature stability
- Resistant to latch-up
- High gate resistance for drives
Product SKU | Buy Online | Data Sheet | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Tjmax | Generation | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EPM3-1200-R013D | Active | 1200 V | 13 mΩ | 160 A | 226 pF | 1259 nC | 34 ns | 175 °C | Gen 3+ | Automotive |
Part Number | EPM3-1200-R013D |
---|---|
Order Status | Active |
Buy Online | |
Container Type | Available in Film Frame and Tape & Reel |
Halogen Free | Yes |
---|---|
Lead Free | Yes |
RoHS Declaration | |
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 01/2025 | |
Application Notes | 04/2024 | |
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Product Catalog | 01/2025 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | 04/2025 |