Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Evaluation Kits
    • Dynamic Characterization Evaluation Tool Optimized for the Wolfspeed 2300 V WolfPACK® GM Half Bridge Module Platform

    Dynamic Characterization Evaluation Tool Optimized for the Wolfspeed 2300 V WolfPACK® GM Half Bridge Module Platform

    KIT-CRD-CIL23N-GMA
    Request Sample
    Download Design FilesRequest Sample

    Wolfspeed’s KIT-CRD-CIL23N-GMA is a dynamic characterization tool that can be used to evaluate and optimize switching performance of Wolfspeed’s 2300 V WolfPACK®

    GM Silicon Carbide (SiC) half-bridge power modules. A clamped inductive load (CIL) test circuit with current measurement provides a high speed; low inductance test fixture for double pulse testing. This test fixture in conjuction with a choice of gate driver board options allows measurement of:

    • Timing (TDelay-On; TDelay-Off; TRise; TFall)
    • Overshoot (VDS-Max; ID-Max)
    • Speed (di/dt; dv/dt)
    • Switching Loss (EON; EOFF; ERR)

    Specifications

    • Optimized for Wolfspeed’s 2300 V WolfPack® GM Silicon Carbide half bridge power modules
    • On Board 120uF Bulk Capacitance and High Frequency Film Capacitor Bank
    • High speed; low inductance layout with stray inductance of 7 nH at 10 MHz
    • On-board Current Viewing Resistor (CVR)
    • Screw terminals for power supply and load inductor connections
    Product shot of Wolfspeed's KIT-CRD-CIL23N-GMA Evaluation Board

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Applications

    • Industrial Power
    • Megawatt Charging Systems
    • Solar & Renewable Energy
    • Grid Infrastructure

    What's Included

    • Fully assembled PCB board
    • Current Viewing Resistor (CVR). Must be populated prior to testing
    • Reference Design Files

    Request Separately

    • Differential Transceiver CGD12HB00D
    • Gate Driver Board Options
      • Analog Devices EVAL-ADUM4146WHB1Z
      • Texas Instruments CGD1700HB2M-UNA

    Product Compatibility

    Wolfspeed 2300 V WolfPACK® SiC Power Modules

    • CAB5R0A23GM4
    • CAB5R0A23GM4T
    • CAB6R0A23GM4
    • CAB6R0A23GM4T
    • CAB7R5A23GM4
    • CAB7R5A23GM4T

    Documents, Tools & Support

    • Block Diagram
    • Technical & Sales Documents
    • Tools & Support
    kit crd cil12n fma block diagram
    Film Bulk Cap

    120 uF, 1500 VDC film bulk cap to charge up load inductor to desired current without significantly discharging dc bus

    Current Viewing Resistor

    Current Viewing resistor enables high‐fidelity, high‐accuracy current measurements

    Wolfspeed WolfPACK™ 2.3 kV Silicon Carbide power module GM4 & GM4T package
    Wolfspeed WolfPACK®

    2300 V, All-Silicon Carbide High-Performance, Half-Bridge Module

    View Products
    Gate Driver Board

    Analog Devices EVAL-ADUM4146WHB1Z

    Texas Instruments CGD1700HB2M-UNA

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center