Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Knowledge Center
  • MOSFETs
  • 650 V Silicon Carbide MOSFETs Extend Wolfspeed’s AEC-Q101 Qualified E3M Range
MOSFETs

650 V Silicon Carbide MOSFETs Extend Wolfspeed’s AEC-Q101 Qualified E3M Range

Jul 18, 2022
  • Share on LinkedIn
  • Share on Facebook
  • Share on Twitter
  • Share in an email

Article

The rapid growth expected in the electric vehicle (EV) market — expected to be as much as 25% CAGR over the next decade1 — is driven by environmental concerns and government support and enabled by Silicon Carbide (SiC) device technology that addresses the requirements of high efficiency and power density.

The on-board charger (OBC) is one of the key power electronics systems in modern EVs and comprises AC-DC and DC-DC power stages. In today's mainstream models, 6.6 kW unidirectional OBCs are popular in EVs with 400 V battery systems. However, there is a growing trend toward bidirectional OBCs to support emerging vehicle-to-grid (V2G) services.2

Wolfspeed's new automotive qualified E-Series (E3M) 650 V, 60 mΩ MOSFET family helps designers meet the demands of the EV OBC application space. Developed using the company's 3rd generation SiC MOSFET technology, the E3M0060065D and E3M0060065K devices (Figure 1) feature high blocking voltage with low ON-resistance, high-speed switching with low capacitances, a very low reverse recovery charge (Qrr) due to a fast body diode, as well as a high maximum junction temperature, Tj, of 175° C.

Importantly, the devices are fully automotive qualified to the AEC-Q101 (Rev. E) standard and are Production Part Approval Process (PPAP) capable. The PPAP feature implies that all specification requirements of designers are well understood and consistently achieved by Wolfspeed, giving designers full confidence in the device production process.

Two images side by side. To the left is a close-up product shot of the E3M0060065D MOSFET, with illustrated circuit diagram. In the middle are icons showing that the products are halogen free and RoHS compliant. To the right is a second product shot, showcasing the E3M0060065K and an illustrated circuit diagram.
Figure 1: The E3M0060065D and E3M0060065D are halogen free, RoHS compliant devices that are AEC-Q101 qualified and PPAP capable.

In comparison to the 650 V Silicon Carbide MOSFETs available in the market, Wolfspeed’s E3M 650 V Silicon Carbide MOSFET technology enables systems to run cooler due to lower losses — delivering significantly higher efficiencies (Figure 2) in end applications. The lower losses translate to a reduced case temperature, which lowers system-level thermal management and enhances system-level power density.

Three images side by side. To the left is a line graph showing how the Wolfspeed 650V SiC MOSFET is more efficient than our competitors. The middle image is a heat-map showing the case temperature of a Wolfspeed 650V SiC MOSFET: 74.9°C. The image to the right is a heat map of our competitors case: 97.3°C. Wolfspeed's MOSFETs are more efficient and cooler.
Figure 2: Since Wolfspeed parts offer higher efficiency or lower losses, they run significantly cooler than competing Silicon Carbide MOSFETs.

Choosing the package for your design

Wolfspeed’s new E-Series 650 V 60 mΩ SiC MOSFETs come in two different package types. The E3M0060065D comes in a three-lead TO-247-3L package, whereas E3M0060065K is available in a four-lead version — the TO-247-4L — accommodates a Kelvin source pin. The Kelvin source connection eliminates the source inductance — enabling lower switching losses and faster switching speed.

The Kelvin source allows designers to utilize the best of the switching characteristics that Silicon Carbide devices have to offer. The same die in different packages can thus offer different performance. For instance, the total switching loss, ETOTAL, of the E3M0060065D at an IDS of 20 A is about 300μJ whereas for the E3M0060065K, the ETOTAL under the same conditions is close to 62μJ (Figure 3).

Two line graphs. The left graph is for the E3M0060065D, and the right is for the E3M0060065K. Both graphs show clamped inductive switching energy plotted against drain current.
Figure 3: Clamped inductive switching energy plotted against drain current at VDD = 400V

E-Series (E3M) 650 V 60 mΩ Silicon Carbide MOSFET in EV OBC Application

A typical Silicon Carbide MOSFET-based bidirectional design, shown in Figure 4, comprises a totem pole configuration for the AC-DC section and a bidirectional CLLC resonant DC-DC, all of which can benefit from the new E-Series (E3M) 650V SiC MOSFETs.

Compared with an all-Silicon bidirectional EV OBC design, Wolfspeed E-Series (E3M) 650 V 60 mΩ SiC MOSFET design enables significant savings in passives, including capacitors and magnetics, as well as thermal management and enclosure costs. These savings are enabled primarily by the ability to increase switching frequency, Fs, while achieving higher efficiency. For instance, the AC-DC section switches at 67 kHz against Silicon’s typical high point at 20 kHz. Similarly, the DC-DC switching frequency can be increased from Silicon’s typical 80-120 kHz range to Silicon Carbide-based solution’s 150-300 kHz.

A grid pattern of 3 images, the left side has two images stacked on on top of the other, the right side is one bar graph. The top left image is product shots of both the E3M0060065D and the E3M0060065K next to a circuit diagram of the MOSFETs. The bottom image lists their DC Link Voltage. The right image is a bar graph showing how SiC solutions are more efficient at lowering the thermal management bill.
Figure 4: Silicon Carbide’s high switching frequency capability (bottom) allows designers to save cost toward passives, while its high efficiency lowers the thermal management bill (right).

Get Wolfspeed’s Design-in Help

Wolfspeed offers several reference designs and evaluation kits to ease design pains. The 6.6 kW bidirectional OBC reference design, CRD-06600FF065N-K, gets projects started quickly and helps design-in the new E3M 650 V SiC MOFETs.

More information on the E3M0060065D and E3M0060065K is available at the E-Series page featuring Wolfspeed’s family of automotive qualified, PPAP-capable, and humidity-resistant MOSFETs with the industry’s lowest switching losses and highest figure of merit.

References

  1. IDTechEx, Power Electronics for Electric Vehicles 2022-2032, (https://www.idtechex.com/)
  2. Sai Sudharshan Ravi, et al., January 2022, Utilization of Electric Vehicles for Vehicle-to-Grid Services: Progress and Perspectives (https://mdpi-res.com/d_attachment/energies/energies-15-00589/article_deploy/energies-15-00589.pdf)
Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

Support

Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

More Articles

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.