Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • C2M0280120D

    C2M0280120D

    1200 V, 320 mΩ, TO-247-3 package, Industrial qualified, Discrete SiC MOSFET
    Note Obsolete. Recommended replacement:C3M0160120DC3M0350120D
    Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Data Sheet
    CAD Model
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Tjmax
    Package
    Qualification
    Technology
    C2M0280120D

    Purchase C2M0280120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Obsolete
    1200 V
    320 mΩ
    10 A
    150 °C
    TO-247-3
    Industrial
    C2M

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    Designer’s Guide for SiC – A Paradigm Shift in the Way Energy is Generated, Stored, Converted, and Used

    Register Now Webinars

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support

    Documents

    24 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    C2M0280120D (PDF)
    10/2024
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
    09/2024
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    Application Notes
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
    12/2023
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    Application Notes
    PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
    02/2022
    Test Report
    PRD-02344: SiC MOSFET Short-Circuit Protection Using Skyworks™ Si828x Gate Driver (PDF)
    03/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
    11/2024
    Sales Sheets & Flyers
    Wolfspeed Silicon Carbide 1200 V MOSFETs Product Brief (PDF)
    06/2023
    Sales Sheets & Flyers
    CRD30DD12N-K One Page Overview (PDF)
    03/2022
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    11/2025
    Design Resource
    C2M0280120D Transition Guide (PDF)
    09/2024
    Product Catalog
    Power Product Line Card (PDF)
    05/2026

    Support

    Technical SupportPower Applications Forum
    Request SamplesVisit the Sample Center
    SpeedFit Design SimulatorCreate a Design