Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide MOSFETs
    • 10000 V Bare Die Silicon Carbide MOSFETs
    • CPM3-10000-0300A

    CPM3-10000-0300A

    10000 V, 305 mΩ, 20 A, Industrial qualified, Bare Die Silicon Carbide (SiC) MOSFET
    Download Data Sheet
    Rendering of Wolfspeed's 10000 V Bare Die silicon carbide (SiC) MOSFET
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (1)
    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Gate Charge Total
    Output Capacitance
    Reverse Recovery Charge (Qrr)
    Reverse Recovery Time (Trr)
    Tjmax
    Generation
    Qualification
    CPM3-10000-0300A
    Download
    Active
    10000 V
    305 mΩ
    20 A
    268 nC
    76 pF
    2.91 µC
    186 ns
    175 °C
    Gen 3
    Industrial

    Purchase

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    CPM3-10000-0300A Ordering

    Part Number
    CPM3-10000-0300A
    Order Status
    Active
    Buy Online
    Container Type
    Film Frame

    CPM3-10000-0300A Compliance

    Halogen Free
    Yes
    Lead Free
    Yes
    California Prop 65
    Learn More
    ECCN
    EAR99

    Product Details

    Features

    • Easy to parallel and simple to drive
    • Temperature-independent high-speed switching
    • Enhanced reliability
    • Maintains reliable performance during reverse power flow

    Typical Applications

    • Pulsed Power
    • Medium-Voltage Drives
    • Solid-State Transformers
    • Smart Grid/Grid-Tie Distributed Generation
    • Medium-Voltage UPS Systems
    • Nuclear Power Generation for AI Data Centers

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support

    Documents

    11 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    CPM3-10000-0300A (PDF)
    02/2026
    Application Notes
    PRD-09129: Mitigating Package Induced Failures (PDF)
    05/2025
    Application Notes
    PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
    11/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Answering the call: Powering AI with reliable silicon carbide-based solid-state transformers (PDF)
    03/2026
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor