Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Bare Die Silicon Carbide Schottky Diodes
  • 1700 V Bare Die Silicon Carbide Schottky Diodes
  • CPW6-1700-Z005A

CPW6-1700-Z005A

1700 V, 5 A, Gen 6, Industrial qualified, Bare Die SiC Schottky Diode
Download Data Sheet
Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (4)
No filters selected, showing all 1 products
Product SKU
Buy Online
Data Sheet
Status
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
CPW6-1700-Z005A
Active
Industrial
1700 V
5 A
79 nC
175 °C
Gen 6

Ordering & Compliance

CPW6-1700-Z005A Ordering

Part Number
CPW6-1700-Z005A
Order Status
Active
Buy Online
Container Type
Available in Film Frame and Tape & Reel

CPW6-1700-Z005A Compliance

Halogen Free
Yes
Lead Free
Yes
RoHS Declaration
Download
REACH Declaration
Download
California Prop 65
Learn More
ECCN
EAR99

Product Details

Features

  • Zero Reverse Recovery
  • Zero Forward Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive Temperature Coefficient on VF

Benefits

  • Improves System Efficiency with lower switching and conduction losses
  • Reduces System Size, Weight, and Cooling Requirements
  • Enables high switching frequency operation
  • Easy to parallel and compatible with standard gate drive design

Typical Applications

  • Solar Inverters
  • Motor Drives
  • EV Chargers
  • UPS
  • Industrial Power Supplies

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

7 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CPW6-1700-Z005A (PDF)
10/2022
Application Notes
PRD-09129: Mitigating Package Induced Failures (PDF)
05/2025
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.