Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
C3M0025065J1
650 V, 25 mΩ, TO-263-7 XL package, Industrial qualified, Discrete SiC MOSFET

Halogen Free | Yes |
|---|---|
RoHS Declaration | |
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Moisture Sensitivity Level | MSL 2 |
Soldering & Handling | |
|---|---|
Packing & Shipping |
Document Type | Document Name | Last Updated |
|---|---|---|
| Data Sheets | 12/2024 | |
| Application Notes | 12/2025 | |
| Application Notes | 10/2025 | |
| Application Notes | 02/2025 | |
| Application Notes | 01/2025 | |
| Application Notes | 09/2024 | |
| Application Notes | 07/2024 | |
| Application Notes | 01/2024 | |
| Application Notes | 12/2023 | |
| Application Notes | 11/2023 | |
| Application Notes | 01/2023 | |
| Application Notes | 09/2022 | |
| Application Notes | 02/2022 | |
| Application Notes | 11/2021 | |
| Test Report | 01/2024 | |
| Test Report | 03/2022 | |
| White Papers | 11/2025 | |
| White Papers | 11/2025 | |
| White Papers | 11/2025 | |
| White Papers | 11/2024 | |
| Sales Sheets & Flyers | 10/2022 | |
| Sales Terms | 04/2025 | |
| Packing & Shipping | Power Product Packing & Shipping Reference Guide (PDF) This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
| 07/2026 |
| Product Catalog | 07/2026 |