Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Discrete Silicon Carbide MOSFETs
  • 650 V Discrete Silicon Carbide MOSFETs
  • C4MV015065T

C4MV015065T

650 V, 15 mΩ, TOLT (TSC) package, Industrial qualified, Discrete Silicon Carbide (SiC) MOSFET
Download Data Sheet
Request Sample
Composite image of the front and back of a Wolfspeed Discrete Silicon Carbide Schottky diode in a TOLT package.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (18)
No filters selected, showing all 1 products
Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
Generation
Technology
C4MV015065T
New
Active
650 V
15 mΩ
150 A
175 °C
TOLT (TSC)
Industrial
Gen 4
C4MV

Ordering & Compliance

C4MV015065T Ordering

Part Number
C4MV015065T-TR
Order Status
Active
Buy Online
Request Sample
Available
Package
TOLT (TSC) T&R
Container Type
Tape & Reel
Container Qty.
1800
Standard Packing Qty.
1800
Minimum Order Qty.
1800

C4MV015065T Compliance

Halogen Free
Yes
RoHS Declaration
Download
REACH Declaration
Download
California Prop 65
Learn More
ECCN
EAR99
Moisture Sensitivity Level
MSL 1

Related Documents

C4MV015065T Related Documents

Soldering & Handling
PRD-05653: Recommended Solder Profiles for Power Products (PDF)
Packing & Shipping
Power Product Packing & Shipping Reference Guide (PDF)

Product Details

Features

  • Industry compatible drive voltage [+15 to 18V]
  • Industry standard top side cooled (TSC) package
  • High power dissipation capability
  • Optimized package with separate driver source pin
  • High-speed switching with low capacitances
  • Soft body diode to minimize voltage overshoot
  • Halogen free, ROHS compliant

Benefits

  • Compatible with industry standard gate drivers
  • Increase power density
  • Reduce cooling requirements
  • Reduce switching losses and minimize gate ringing
  • Higher system efficiency
  • Increase system switching frequency

Typical Applications

  • EV chargers
  • Solar / Energy storage systems (ESS)
  • Motor control
  • Industrial power supplies
  • High voltage DC/DC converters

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models SpeedVal Kit™ Modular Evaluation Platform

Technical Support

Power Applications Forum

Featured Application Notes

PRD-08367: EV Charging Power Topologies Design Guidebook
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

28 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
C4MV015065T (PDF)
New
11/2025
Application Notes
PRD-08999: Turn-Off Gate Voltage Considerations for SiC MOSFETs (PDF)
12/2025
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-08182: Designing with Wolfspeed Top Side Cooled Packages (PDF)
08/2025
Application Notes
PRD-09129: Mitigating Package Induced Failures (PDF)
05/2025
Application Notes
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
02/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
01/2025
Application Notes
PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
11/2024
Application Notes
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
09/2024
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
07/2024
Application Notes
PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
01/2024
Application Notes
PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
01/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications (PDF)
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
Application Notes
PRD-05653: Recommended Solder Profiles for Power Products (PDF)
09/2022
Application Notes
PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
02/2022
Application Notes
Selection Guide of SiC Schottky Diode in CCM PFC Applications (PDF)
09/2015
Test Report
PRD-02344: SiC MOSFET Short-Circuit Protection Using Skyworks™ Si828x Gate Driver (PDF)
03/2022
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025
Packing & Shipping
Power Product Packing & Shipping Reference Guide (PDF)
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
11/2025

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.