Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • HM Power Module Family
  • CAR600M12HN6T

CAR600M12HN6T

1200 V, HM, Half-Bridge Rectifier, Industrial qualified, Silicon Carbide (SiC) Power Module with Pre-Applied Thermal Interface Material (TIM)
Download Data Sheet
Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (20)
No filters selected, showing all 1 products
Product SKU
Buy Online
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
Tjmax
Module Size
Pre-Applied TIM
Qualification
CAR600M12HN6T
New
Active
HM
Half-Bridge Rectifier
1200 V
600 A
175 °C
110 x 65 x 12.2 mm
Yes
Industrial

Ordering & Compliance

CAR600M12HN6T Ordering

Part Number
CAR600M12HN6T
New
Order Status
Active
Buy Online
Package
HM
Container Type
Unit Box
Container Qty.
1
Standard Packing Qty.
1
Minimum Order Qty.
1

CAR600M12HN6T Compliance

REACH Declaration
Download
California Prop 65
Learn More
ECCN
EAR99
UL Recognized
Yes(Learn More)

Product Details

Features

  • High Performance 62mm Footprint
  • Low Inductance (4.9 nH) Design to Enable High Speed Switching & High Efficiency with Reduced Losses
  • High Junction Temperature (175 °C) Operation
  • Configurations Available with both Second & Third Generation SiC MOSFETs
  • Lightweight AlSiC Baseplate
  • Silicon Nitride Insulator for Robust Thermal Cycling Capability

Benefits

  • Lightweight; Compact Form Factor with 62mm Compatible Baseplate Enables System Retrofit
  • Increased System Efficiency; due to Low Switching & Conduction Losses of Silicon Carbide
  • High-Reliability Material Selection enabling High-Temperature Operation

Typical Applications

  • Railway & Traction
  • Solar & Renewable Energy
  • EV Chargers
  • Industrial Automation & Testing
  • Medical Power Supplies
  • Motor Drives

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

26 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CAR600M12HN6 (PDF)
11/2025
User Guide
PRD-09002: H Platform Power Module Mounting Guide | Wolfspeed (PDF)
New
12/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
01/2025
Design Files
KIT-CRD-CIL12N-HM3 ALL Design Files (ZIP)
06/2020
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
05/2025
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications (PDF)
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview (PDF)
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief (PDF)
01/2024
Sales Sheets & Flyers
Wolfspeed HM3 Power Modules Product Brief (PDF)
01/2023
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

SiC Power Module Reliability:
Wolfspeed’s Power Cycling and Lifetime Modeling Approach

Continue Reading  White Paper

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.