WAB400M12BM3
1200 V, 3.25 mΩ, 62mm, Half-Bridge, Industrial + HV-H3TRB qualified, SiC Power Module

Parametric Data
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
- Compliance
Documents
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 01/2024 | |
User Guide | 03/2025 | |
User Guide | 03/2025 | |
User Guide | 12/2023 | |
User Guide | 12/2023 | |
Application Notes | 03/2025 | |
Application Notes | 01/2025 | |
Application Notes | 07/2024 | |
Application Notes | 07/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 08/2023 | |
Application Notes | 01/2023 | |
Application Notes | 09/2022 | |
White Papers | 11/2024 | |
Product Catalog | 01/2025 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Terms | 04/2025 |