Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Bare Die Silicon Carbide MOSFETs
  • 1200 V Bare Die Silicon Carbide MOSFETs – Gen 3

1200 V Bare Die Silicon Carbide MOSFETs – Gen 3

Wolfspeed's Gen 3 family of 1200 V SiC MOSFETs are optimized for use in high power applications

Wolfspeed offers a family of 1200 V silicon carbide (SiC) MOSFETs that are optimized for use in high power applications such as Uninterruptible Power Supplies (UPS), motor drives, switched-mode power supplies, solar and energy storage systems, electric vehicle charging, high-voltage DC/DC converters and more.

Based on the latest 3rd generation technology, Wolfspeed's 1200 V SiC MOSFETs include a range of on-resistance and package options that enable designers to select the right part for their applications. The 1200 V MOSFETs are designed for ultra-low RDS(ON) and increased CGS/CGD ratio for improved hard-switching performance. Soft-switching applications can also benefit from the more linear COSS behavior.

Pairing Wolfspeed's 1200 V SiC diodes with SiC MOSFETs creates a powerful combination of higher efficiency in demanding applications. The efficiency gained by moving from a silicon-based solution to silicon carbide can help reduce system size, weight, design complexity and cost in most high-power applications.

A range of top side and back side metallization options and die layouts provide flexibility to module designers in choice of assembly process and module layout.

  • Overview
  • Parametric Data
  • Product Details
  • Tools & Support
  • Overview
  • Parametric Data
  • Product Details
  • Tools & Support

Parametric Data

No filters selected, showing all 5 products
Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Tjmax
Generation
Qualification
CPM3-1200-0013A
Active
1200 V
13 mΩ
149 A
260 nC
284 pF
1800 nC
43 ns
175 °C
Gen 3
Industrial
CPM3-1200-0016A
Active
1200 V
16 mΩ
112 A
227 nC
230 pF
1238 nC
30 ns
175 °C
Gen 3
Industrial
CPM3-1200-0021A
Active
1200 V
21 mΩ
100 A
162 nC
180 pF
928 nC
34 ns
175 °C
Gen 3
Industrial
CPM3-1200-0032A
Active
1200 V
32 mΩ
63 A
118 nC
130 pF
478 nC
27 ns
175 °C
Gen 3
Industrial
CPM3-1200-0075A
Active
1200 V
75 mΩ
30 A
54 nC
58 pF
109 nC
25 ns
175 °C
Gen 3
Industrial

Product Details

Features

  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Fast intrinsic diode with low reverse recovery charge (Qrr)
  • High-speed switching with low output capacitance
  • Low conduction losses over temperature
  • Avalanche ruggedness

Benefits

  • Improves system efficiency with lower switching loss
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Easy to parallel and compatible with standard gate drive design

Typical Applications

  • Solid State Circuit Breakers
  • Renewable Energy Inverters
  • High voltage DC/DC converters
  • Switch-Mode Power Supplies
  • Uninterruptible Power Supplies (UPS)
  • High Performance Welding Power Supplies
  • Auxiliary power supplies for High Voltage Systems

Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

9 Documents Available
Document Type
Document Name
Last Updated
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08937: Impact of VGS on SiC MOSFET Characteristics
11/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
White Papers
Designed to Last, Even in the Harshest Environments
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach
New
11/2025
Product Catalog
Power Product Line Card
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions
04/2025

Knowledge Center

View All

SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach

Continue Reading  White Paper

Enhancing System Durability with Advanced Packaging for Silicon Carbide (SiC)

Continue Reading  White Paper

Driven by Partnerships: Turning Automotive Challenges into Breakthroughs 

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.