Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Discrete Silicon Carbide Schottky Diodes
    • 1700 V Discrete Silicon Carbide Schottky Diodes

    1700 V Discrete Silicon Carbide Schottky Diodes

    Wolfspeed’s Family of 1700 V SiC Schottky Diodes
    Wolfspeed’s 1700 V Discrete Silicon Carbide (SiC) Schottky Diodes meet higher efficiency standards than standard silicon based solutions, while reaching higher frequencies and power densities. Silicon Carbide Schottky diodes can be easily paralleled to meet various application demands, without concern of thermal runaway. In combination with the reduced cooling requirements and improved thermal performance of SiC products, these diodes are able to provide lower overall system costs in a variety of diverse applications.
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    No filters selected, showing all 2 products

    Filter By

    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Blocking Voltage
    Current Rating
    Forward Voltage(VF(type))
    Maximum Continuous Current (IF)
    Package
    Qualification
    C6D10170H

    Purchase C6D10170H

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1700 V
    10 A
    1.5 V
    10 A
    TO-247-2
    Industrial
    C6D25170H

    Purchase C6D25170H

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1700 V
    25 A
    1.5 V
    25 A
    TO-247-2
    Industrial

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Low Forward Voltage (VF) Drop with Positive Temperature Coefficient
    • Zero Reverse Recovery Current / Forward Recovery Voltage
    • Temperature-Independent Switching Behavior
    • Low Profile Package with Low Inductance

    Benefits

    • Enables High Switching Frequency Operation
    • Increased Power Density
    • Parallel Mode Operation Possible
    • Reduces System Size, Weight, Cooling Requirements

    Typical Applications

    • Industrial Switched Mode Power Supplies
    • Uninterruptible & AUX Power Supplies
    • Boost for PFC & DC-DC Stages
    • EV Chargers
    • Pulse Power

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS Models

    Technical Support

    Power Applications Forum

    Featured Application Notes

    PRD-08367: EV Charging Power Topologies Design Guidebook
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
    Power Product Packing & Shipping Reference Guide

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    11 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
    12/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    Application Notes
    PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
    02/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    07/2026
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center