Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Discrete Silicon Carbide Schottky Diodes
  • 650 V Discrete Silicon Carbide Schottky Diodes
  • C6D20065G

C6D20065G

650 V, 20 A, TO-263-2 package, Industrial qualified, Discrete SiC Schottky Diode
Download Data Sheet
Image that includes both the front and back of the TO-263-2 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (64)

650 V Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 1 products

650 V Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
C6D20065G
Active
650 V
20 A
1.27 V
20 A
TO-263-2
Industrial

End of Section

Ordering & Compliance

C6D20065G Ordering

Part Number
C6D20065G
C6D20065G-TR
Order StatusActiveActive
Buy Online
PackageTO-263-2TO-263-2 T&R
Container TypeTubeTape & Reel
Container Qty.50800
Standard Packing Qty.1000800
Minimum Order Qty.1000800

C6D20065G Compliance

Halogen FreeYes
RoHS Declaration
Download
REACH Declaration
Download
California Prop 65Learn More
ECCN
EAR99
Moisture Sensitivity LevelMSL 3

Related Documents

C6D20065G Related Documents

Soldering & Handling
PRD-05653: Recommended Solder Profiles for Power Products
Packing & Shipping
Power Product Packing & Shipping Reference Guide

Product Details

Features

  • Lowest forward voltage (Vf) drop over temperature in the industry
  • Zero reverse-recovery charge (Qrr) for ultra-fast switching operations
  • Robust MPS technology with high surge capability
  • High reverse-voltage blocking capability
  • Direct drop-in replacement for current silicon diodes and other silicon carbide diodes

Benefits

  • Improves System Efficiency with lower conduction loss
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements

Typical Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Application Notes

PRD-08367: EV Charging Power Topologies Design Guidebook
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
Power Product Packing & Shipping Reference Guide

Documents, Tools & Support

Display All SKUs in Product Family (64)
  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

Document Type
Document Name
Last Updated
Data Sheets
C6D20065G
11/2024
Application Notes
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
02/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems
07/2024
Application Notes
PRD-05653: Recommended Solder Profiles for Power Products
09/2022
Application Notes
PRD-05641: Designing with Silicon Carbide in Energy Storage Applications
02/2022
Application Notes
Selection Guide of SiC Schottky Diode in CCM PFC Applications
09/2015
Product Catalog
Power Product Line Card
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions
04/2025
Sales Terms
Power Product Packing & Shipping Reference Guide
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
03/2025

Knowledge Center

View All
Industrial E-Mobility

Driving Industrial E-Mobility With Silicon Carbide Semiconductors

Continue Reading  White Paper
Heat Pumps & Air Conditioning

Beat the Heat This Summer with Wolfspeed SiC in Residential & Commercial Air Conditioners and Heat Pumps 

Silicon carbide is revolutionizing the heat pump and air conditioning industry by delivering unprecedented efficiency, enhanced durability, and superior performance in the most challenging of environments.
Continue Reading  Technical Articles
MOSFETs

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.