Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Bare Die Silicon Carbide MOSFETs
  • 1200 V Bare Die Silicon Carbide MOSFETs – Gen 3

1200 V Bare Die Silicon Carbide MOSFETs – Gen 3

Wolfspeed's Gen 3 family of 1200 V SiC MOSFETs are optimized for use in high power applications
Wolfspeed offers a family of 1200 V silicon carbide (SiC) MOSFETs that are optimized for use in high power applications such as Uninterruptible Power Supplies (UPS), motor drives, switched-mode power supplies, solar and energy storage systems, electric vehicle charging, high-voltage DC/DC converters and more. Based on the latest 3rd generation technology, Wolfspeed's 1200 V SiC MOSFETs include a range of on-resistance and package options that enable designers to select the right part for their applications. The 1200 V MOSFETs are designed for ultra-low RDS(ON) and increased CGS/CGD ratio for improved hard-switching performance. Soft-switching applications can also benefit from the more linear COSS behavior. Pairing Wolfspeed's 1200 V SiC diodes with SiC MOSFETs creates a powerful combination of higher efficiency in demanding applications. The efficiency gained by moving from a silicon-based solution to silicon carbide can help reduce system size, weight, design complexity and cost in most high-power applications. A range of top side and back side metallization options and die layouts provide flexibility to module designers in choice of assembly process and module layout.
  • Overview
  • Parametric Data
  • Product Details
  • Tools & Support
  • Overview
  • Parametric Data
  • Product Details
  • Tools & Support

Parametric Data

1200 V Bare Die Silicon Carbide MOSFETs – Gen 3

No filters selected, showing all 5 products

1200 V Bare Die Silicon Carbide MOSFETs – Gen 3

Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Tjmax
Generation
CPM3-1200-0013A
Active
1200 V
13 mΩ
149 A
260 nC
284 pF
1800 nC
43 ns
175 °C
Gen 3
CPM3-1200-0016A
Active
1200 V
16 mΩ
112 A
227 nC
230 pF
1238 nC
30 ns
175 °C
Gen 3
CPM3-1200-0021A
Active
1200 V
21 mΩ
100 A
162 nC
180 pF
928 nC
34 ns
175 °C
Gen 3
CPM3-1200-0032A
Active
1200 V
32 mΩ
63 A
118 nC
130 pF
478 nC
27 ns
175 °C
Gen 3
CPM3-1200-0075A
Active
1200 V
75 mΩ
30 A
54 nC
58 pF
109 nC
25 ns
175 °C
Gen 3

End of Section

Product Details

Features

  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Fast intrinsic diode with low reverse recovery charge (Qrr)
  • High-speed switching with low output capacitance
  • Low conduction losses over temperature
  • Avalanche ruggedness

Benefits

  • Improves system efficiency with lower switching loss
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Easy to parallel and compatible with standard gate drive design

Typical Applications

  • Solid State Circuit Breakers
  • Renewable Energy Inverters
  • High voltage DC/DC converters
  • Switch-Mode Power Supplies
  • Uninterruptible Power Supplies (UPS)
  • High Performance Welding Power Supplies
  • Auxiliary power supplies for High Voltage Systems

Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

Document Type
Document Name
Last Updated
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08937: Impact of VGS on SiC MOSFET Characteristics
New
01/2025
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
Product Catalog
Power Product Line Card
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions
04/2025

Knowledge Center

View All
Design Resources

Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power Designs

Register Now  Webinars
Powerful Perspectives

Partnering for Maximum Impact: An Interview with Paul Wheeler

Continue Reading  Thought Leadership
PowerMakers

Breaking the Mold: Redefining What’s Possible Through Product Engineering  

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.