E4D20120D
1200 V, 20 A, TO-247-3 package, Automotive qualified, Discrete SiC Schottky Diode
Note Obsolete. Recommended replacement:C4D20120D

Parametric Data
E4D20120D
No filters selected, showing all 1 products
E4D20120D
Product SKU | Buy Online | Request Sample | Data Sheet | Blocking Voltage | Current Rating | Generation | Forward Voltage(VF(type)) | Maximum Continuous Current (IF) | Total Capacitive Charge (QC (typ)) | Total Power Dissipation (PTOT) | Package | Qualification | Status |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E4D20120D | 1200 V | 20 A | Gen 4 | 1.5 V | 20 A | 52 nC per leg | 176 W | TO-247-3 | Automotive | Obsolete |
End of Section
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
- Compliance
Documents
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 09/2023 | |
Application Notes | 02/2025 | |
Application Notes | 07/2024 | |
Application Notes | 09/2022 | |
Application Notes | 09/2015 | |
Product Catalog | 01/2025 | |
Sales Terms | 04/2025 | |
Sales Terms | Power Product Packing & Shipping Reference Guide This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
| 03/2025 |