• Knowledge Center
  • Motors & Motion
  • Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit
Motors & Motion

Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

Oct 15, 2024
  • Share on LinkedIn
  • Share on Facebook
  • Share on Twitter
  • Share in an email

Article

Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal™ Kit Three-Phase Motherboard.

Key takeaways:

  • Evaluate SiC device performance by comparing RG, RDS(ON) ratings and package types
  • Tune switching and short-circuit protection while protecting the motor insulation and MOSFETs
  • Easily port existing code to the three-phase SpeedVal Kit to enhance control and firmware development
  • Utilize development tools to optimize motor drive performance
Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

Support

Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

More Articles

View All

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Wolfspeed WolfPACK™ Power Module Press-In Process

In this video, we’ll walk you through the press-in and press-out process for Wolfspeed WolfPACK™ silicon carbide power modules, which are available with and without pre-applied thermal interface material (TIM).
View Now  Videos

Design Next-Generation Data Center Cooling Systems with Silicon Carbide

Data center cooling systems account for 20-45% of power consumed by data centers. The efficiency of these cooling systems can be improved with silicon carbide leading to up to 50% reduction in system losses.