Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • CPW6-1200-Z005A

CPW6-1200-Z005A

1200 V, 5 A, Gen 6, Industrial qualified, Bare Die SiC Schottky Diode
Note Obsolete.
Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Tools & Support

Parametric Data

No filters selected, showing all 1 products
Product SKU
Data Sheet
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
Status
CPW6-1200-Z005A
Industrial
1200 V
5 A
38 nC
175 °C
Gen 6
Obsolete

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

7 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CPW6-1200-Z005A (PDF)
11/2024
Application Notes
PRD-09129: Mitigating Package Induced Failures (PDF)
05/2025
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.