Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Buck Boost Evaluation Board for 650 V Silicon Carbide C3M™ MOSFET in a TO-247-X Package

Buck Boost Evaluation Board for 650 V Silicon Carbide C3M™ MOSFET in a TO-247-X Package

KIT-CRD-3DD065P
Note Last Time Buy. Recommended replacement:SpeedVal™ Kit Modular Evaluation Platform
This evaluation board demonstrates the switching and thermal performance of 650 V 60 mΩ Silicon Carbide (SiC) C3M™ MOSFET in a TO-247-4 package configured in a half bridge topology. The board is designed for characterizing EON and EOFF losses and steady state thermal performance in Silicon Carbide MOSFETs. The board can be configured to run as a buck or boost converter in either synchronous or asynchronous modes. The PCB also supports replacing the SiC MOSFETs with TO-247-3 package components to allow for evaluation of either package. A full LTSpice model including parasitic elements that nearly matches the performance of the hardware is available for download. This design allows measurement of:
  • Timing (TDelay-On; TDelay-Off; TRise; TFall)
  • Overshoot (VDS-Max; ID-Max)
  • Speed (di/dt; dv/dt)
  • Switching Loss (EON; EOFF; ERR)
  • Efficiency during operation up to 2.5kW

Specifications

  • Max DC Input / Output Voltage of 450V
  • Max Power of 2.5kW @ 100kHz (limited by on-board inductor; higher levels possible with alternate inductor)
  • Compatible with TO-247-4 and TO-247-3 SiC MOSFETs;
  • Compatible with TO-247 and TO-220 SiC Schottky diodes
  • Dedicated gate drivers and isolated power supplies for each C3M SiC MOSFET
  • Optimized locations for scope probe measurements of drain current; VGS; and VDS and IS
  • Synchronous and asynchronous buck and boost topologies supported
  • Kit includes two SMA to BNC adapters for measuring VGS waveforms
  • Includes heatsink; thermal clips and isolated thermal pads
Product shot of Wolfspeed's KIT-CRD-3DD065P Evaluation Board.

Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)

What's Included

  • Evaluation Board
  • Schematics
  • PCB Design File
  • Bill of Materials
  • Application Note
  • Detailed LTSpice model
  • Quick Start Video

Request Separately

  • Low Inductance Current Monitor
  • Mechanical Specifications
  • Email Request

Product Compatibility

  • C3M0060065K (included)
  • Any C3MxxxxxxxK/D SiC MOSFET up to 1200V
  • TO-247 and TO-220 SiC Schottky Diodes (for asynchronous topologies)
  • E3M0060065K
  • E3M0060065D

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
kit crd 3dd065p block diagram
Si8261

4A, 5kV, Isolated Gate Driver in a stretched SO-6 package

View Product
Si8261

4A, 5kV, Isolated Gate Driver in a stretched SO-6 package

View Product
Isolated DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= +15V/-3V

Isolated DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= +15V/-3V

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Rooted in Reliability:  Preventing Failures and Building Trust 

Continue Reading  Thought Leadership

Powering Progress: Solving Complex Challenges with Innovation, AI and Purpose

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.