Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards
  • SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-4
  • MOD-PWR-MM-C4MS025120K

MOD-PWR-MM-C4MS025120K

4th Generation 1200 V, 25 mΩ, TO-247-4 MOSFET Power Daughter Card designed for Wolfspeed's SpeedVal™ Kit Modular Evaluation Platform
SpeedVal Kit PlatformConfigure My Kit
Note Coming Soon.
Product shot of Wolfspeed's MOD-PWR-MM, a MOSFET modular accessory board (power daughter card) in a TO-247-4 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.

TO-247-4 package

  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support
  • Videos
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support
  • Videos

Parametric Data

Display All SKUs in Product Family (16)
No filters selected, showing all 1 products
Product SKU
User Guide
Design Files
Status
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
View Product
MOD-PWR-MM-C4MS025120K
Coming
Soon
Coming Soon
C4MS025120K
C4MS025120K
1200 V
25 mΩ
TO-247-4

Product Details

Specifications

  • Gate resistors onboard​
  • Heatsink preassembled on board​
  • BNC connector for lower VDS measurement​
  • MMCX connectors for VGS and IDS measurement​
  • Miller clamp transistor supported​
  • High-Bandwidth current sensor

What's Included

  • Power Daughter Card​
  • Complete design files

Purchase Separately

  • Motherboards (required)​
  • All Power Daughter Cards (required)
  • Gate Drive Card (required)​
  • Control Card (optional)​
  • Accessories (optional)

Featured Resources

Design Tools

SpeedVal Kit Configurator ToolSpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

SpeedVal Kit PlatformTechnical Support Forum

Featured Documents

PRD-06832: SpeedVal™ Kit TO-247-4 Power Daughter Card User Guide
MOD-PWR-MM-K-K All Design Files

Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

14 Documents Available
Document Type
Document Name
Last Updated
User Guide
PRD-06832: SpeedVal™ Kit TO-247-4 Power Daughter Card User Guide (PDF)
03/2024
Design Files
MOD-PWR-MM-K-K All Design Files (ZIP)
05/2024
Application Notes
PRD-09634: Datasheet Supplemental Document for C4MS/E4MS Product Family (PDF)
New
12/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
01/2024
Application Notes
PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
12/2023
Application Notes
PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
02/2022
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Sheets & Flyers
Wolfspeed SpeedVal Kit™ Modular Evaluation Platform Brief (PDF)
05/2024
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

SpeedVal Kit Videos

Now Playing: Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

    Available videos

Knowledge Center

View All

SiC Power Module Reliability:
Wolfspeed’s Power Cycling and Lifetime Modeling Approach

Continue Reading  White Paper

Enhancing System Durability with Advanced Packaging for Silicon Carbide (SiC)

Continue Reading  White Paper

Designed to Last, Even in the Harshest Environments

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.