Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide MOSFETs
    • 1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 5
    • EM50120-025D10

    EM50120-025D10

    1200 V, 7.6 mΩ, Gen 5, Automotive qualified, Bare Die Silicon Carbide (SiC) MOSFET
    Product rendering of a Wolfspeed Gen 5 Bare Die Silicon Carbide MOSFET.
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (1)
    No filters selected, showing all 1 products
    Product SKU
    Request Sample
    Data Sheet
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Output Capacitance
    Reverse Recovery Charge (Qrr)
    Reverse Recovery Time (Trr)
    Tjmin
    Tjmax
    Generation
    Qualification
    EM50120-025D10
    New
    Active
    1200 V
    7.6 mΩ
    200 A
    212 pF
    943 nC
    24 ns
    -40 °C
    200 °C
    Gen 5
    Automotive

    Purchase

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    EM50120-025D10 Ordering

    Part Number
    EM50120-025D10
    New
    Order Status
    Active
    Container Type
    Available in Film Frame and Tape & Reel

    EM50120-025D10 Compliance

    Halogen Free
    Yes
    Lead Free
    Yes
    California Prop 65
    Learn More
    ECCN
    EAR99

    Product Details

    Features

    • Enhanced 5th Generation SiC MOSFET
    • High blocking voltage with low on-resistance
    • High speed switching with low capacitance
    • Resistant to latch-up

    Typical Applications

    • Automotive drivetrain
    • Motor drives
    • Solid-state circuit breaker
    • Resonant topologies

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support

    Documents

    11 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
    11/2024
    Application Notes
    PRD-07969: Sintering Considerations and the Die Top System (PDF)
    04/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Sheets & Flyers
    Wolfspeed Silicon Carbide Solutions for EV Inverters (PDF)
    03/2022
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor