Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide MOSFETs
    • 1200 V Bare Die Silicon Carbide MOSFETs – Gen 4

    1200 V Bare Die Silicon Carbide MOSFETs – Gen 4

    Wolfspeed's family of 1200 V SiC MOSFETs are optimized for use in high power applications
    Wolfspeed offers a new family of 1200 V Silicon Carbide (SiC) MOSFETs that are optimized for use in high power applications such as solar and energy storage systems, EV charging, Uninterruptible Power Supplies (UPS), motor drives, switched-mode power supplies, high-voltage DC/DC converters, and more. Based on a new technology generation, Wolfspeed's 1200 V SiC MOSFETs include a range of on-resistance options that enable designers to select the right part for their applications. The 1200 V MOSFETs are designed for ultra-low RDS(ON) and increased CGS/CGD ratio for improved hard-switching performance with lower turn-on losses possible within the safe operating area. Soft-switching applications can also benefit from the more linear COSS behavior. The efficiency gained by moving from a silicon-based solution to silicon carbide can help reduce system size, weight, design complexity, and cost in most high-power applications.
    Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
    • Overview
    • Parametric Data
    • Product Details
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Tools & Support

    Parametric Data

    No filters selected, showing all 3 products
    Product SKU
    Buy Online
    Data Sheet
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Gate Charge Total
    Output Capacitance
    Reverse Recovery Charge (Qrr)
    Reverse Recovery Time (Trr)
    Tjmax
    Generation
    Qualification
    EM40120-026JS0
    Active
    1200 V
    13.8 mΩ
    159 A
    251 nC
    212 pF
    1379 nC
    50 ns
    175 °C
    Gen 4
    Automotive
    CPM4-0120-0149JS0A
    Download
    Active
    1200 V
    26 mΩ
    90 A
    136 nC
    110 pF
    590 nC
    56 ns
    175 °C
    Gen 4
    Industrial
    CPM4-0120-0104JS0A
    Download
    Active
    1200 V
    42 mΩ
    55 A
    93 nC
    85 pF
    496 nC
    24 ns
    175 °C
    Gen 4
    Industrial

    Purchase

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • 4th Generation SiC MOSFET
    • High blocking voltage with low on-resistance
    • High speed switching with low capacitance
    • Soft body diode with low reverse recovery
    • Low conduction losses over temperature

    Benefits

    • Improves system efficiency with lower switching loss
    • Reduces system size, weight, and cooling requirements
    • Increased power density
    • Easy to parallel and compatible with standard gate drive design

    Typical Applications

    • Renewable energy inverters
    • High voltage DC/DC converters
    • Off-board chargers
    • Motor drives

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    11 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
    11/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    07/2026
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor