Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide MOSFETs
    • 650 V Bare Die SiC MOSFETs – Gen 3
    • CPM3-0650-0060A

    CPM3-0650-0060A

    650 V, 60 mΩ, Gen 3, Industrial qualified, Bare Die SiC MOSFET
    Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (3)
    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Data Sheet
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Gate Charge Total
    Output Capacitance
    Reverse Recovery Charge (Qrr)
    Reverse Recovery Time (Trr)
    Tjmax
    Generation
    Qualification
    CPM3-0650-0060A

    Purchase CPM3-0650-0060A
    Create a BOM or add to cart on arrow.com

    Arrow Electronics logo
    Arrow Electronics
    Richardson RFPD logo
    Richardson RFPD
    Semi Dice Inc logo
    Semi Dice Inc
    MEV Elektronik Service GmbH logo
    MEV Elektronik Service GmbH
    ATM Electronic Corp logo
    ATM Electronic Corp
    Changnam I.N.T. Ltd. logo
    Changnam INT LTD
    Active
    650 V
    60 mΩ
    37 A
    46 nC
    80 pF
    151 nC
    11 ns
    175 °C
    Gen 3
    Industrial

    Knowledge Center

    View All

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading  Thought Leadership

    Beyond Silicon’s Limits:
    How High‑Voltage Silicon Carbide is Redefining Critical Power

    Continue Reading  Thought Leadership

    Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

    Continue Reading  Technical Articles

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Licensing
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    CPM3-0650-0060A Ordering

    Part Number
    CPM3-0650-0060A
    Order Status
    Active
    Buy Online
    Container Type
    Available in Film Frame and Tape & Reel

    CPM3-0650-0060A Compliance

    Halogen Free
    Yes
    Lead Free
    Yes
    RoHS Declaration
    Download
    REACH Declaration
    Download
    California Prop 65
    Learn More
    ECCN
    EAR99

    Product Details

    Features

    • Low On-State Resistance over Temperature
    • Low Parasitic Capacitances
    • Fast Diode with ultra low reverse recovery
    • High Temperature Operation (Tj = 175°C)

    Benefits

    • Improves System Efficiency with lower switching and conduction losses
    • Enables high switching frequency operation
    • Improves System Level Power Density
    • Reduces System Size; Weight; and Cooling Requirements

    Typical Applications

    • Industrial Power Supplies
    • Server/Telecom
    • EV-Charging Systems
    • Energy Storage Systems (ESS)
    • Uninterruptible Power Supplies (UPS)
    • Battery Management Systems (BMS)

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    11 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-09129: Mitigating Package Induced Failures (PDF)
    05/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
    11/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Sheets & Flyers
    Wolfspeed Silicon Carbide Solutions for EV Inverters (PDF)
    03/2022
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    05/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor