Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • HM Power Module Family
  • CAB650M17HM3

CAB650M17HM3

1700 V, 1.67 mΩ, HM High Performance 62 mm, Half-Bridge, Industrial qualified, SiC Power Module
Download Data Sheet
Product image of a Wolfspeed HM High Performance 62 mm SiC Power Module in the HM3 package.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (12)
No filters selected, showing all 1 products
Product SKU
Buy Online
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
CAB650M17HM3
Active
HM
Half-Bridge
1700 V
650 A
1.67 mΩ
Gen 3 MOS
175 °C
110 x 65 x 12.2 mm
Industrial

Ordering & Compliance

CAB650M17HM3 Ordering

Part Number
CAB650M17HM3
Order StatusActive
Buy Online
PackageHM
Container TypeUnit Box
Container Qty.1
Standard Packing Qty.1
Minimum Order Qty.1

CAB650M17HM3 Compliance

RoHS Declaration
Download
REACH Declaration
Download
California Prop 65Learn More
ECCN
EAR99

Product Details

Features

  • High Performance 62mm Footprint
  • Low Inductance (4.9 nH) Design to Enable High Speed Switching & High Efficiency with Reduced Losses
  • High Junction Temperature (175 °C) Operation
  • Configurations Available with both Second & Third Generation SiC MOSFETs
  • Lightweight AlSiC Baseplate
  • Silicon Nitride Insulator for Robust Thermal Cycling Capability

Benefits

  • Lightweight; Compact Form Factor with 62mm Compatible Baseplate Enables System Retrofit
  • Increased System Efficiency; due to Low Switching & Conduction Losses of Silicon Carbide
  • High-Reliability Material Selection enabling High-Temperature Operation

Typical Applications

  • Railway & Traction
  • Solar & Renewable Energy
  • EV Chargers
  • Industrial Automation & Testing
  • Medical Power Supplies
  • Motor Drives

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

22 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CAB650M17HM3
07/2024
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide
01/2025
Design Files
06/2020
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules
New
05/2025
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors
11/2024
Product Catalog
Power Product Line Card
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief
01/2024
Sales Sheets & Flyers
Wolfspeed HM3 Power Modules Product Brief
01/2023
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions
04/2025

Knowledge Center

View All

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.