Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Silicon Carbide Power Modules
    • Wolfspeed WolfPACK® Silicon Carbide Power Module Family
    • IBB020A33GM4

    IBB020A33GM4

    3300 V, 20 mΩ, GM, Full-Bridge, Industrial qualified, Silicon Carbide (SiC) Power Module
    Download Data Sheet
    Product photo of the the Wolfspeed WolfPACK™ Silicon Carbide Power Module with a high current pin
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (50)
    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Package
    Configuration
    Blocking Voltage
    Current Rating
    RDS(ON) at 25°C
    Tjmax
    Module Size
    Pre-Applied TIM
    Qualification
    Generation
    View Product
    IBB020A33GM4
    New
    Download
    Download
    Active
    G
    Full-Bridge
    3300 V
    100 A
    20 mΩ
    175 °C
    62.8 x 56.7 mm
    No
    Industrial
    Gen 4
    Product photo of the the Wolfspeed WolfPACK™ Silicon Carbide Power Module with a high current pin

    Purchase

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Knowledge Center

    View All

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    SiC Power Module Reliability:
    Wolfspeed’s Power Cycling and Lifetime Modeling Approach

    Continue Reading White Paper

    Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

    View Now Webinars

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    IBB020A33GM4 Ordering

    Part Number
    IBB020A33GM4
    New
    Order Status
    Active
    Buy Online
    Package
    G
    Container Type
    Tray
    Container Qty.
    18
    Standard Packing Qty.
    54
    Minimum Order Qty.
    54

    IBB020A33GM4 Compliance

    California Prop 65
    Learn More
    ECCN
    EAR99

    Product Details

    Features

    • Fully SiC MOSFET-based for ultra-low loss
    • Low thermal resistance aluminum nitride substrate
    • Sinter die attach & epoxy encapsulation for enhanced power cycle life
    • High ampacity press-fit pins (50 A per pin)
    • Optional Pre-applied Thermal Interface Material (TIM) available

    Benefits

    • Enables compact, lightweight systems
    • Enables two-level conversion for 2000 V or greater DC systems
    • Increased system efficiency due to low switching & conduction losses of SiC
    • Reduced thermal requirements and system cost

    Typical Applications

    • Solid State Transformers
    • Modular Renewable Energy Infrastructure
    • Smart-Grid / Grid-Tied Distributed Generation
    • Energy Storage Systems
    • DC Fast Chargers

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS Models

    Technical Support

    Power Applications Forum

    Featured Documents

    PRD-07968: Wolfspeed WolfPACK® Dynamic Performance
    PRD-02302: Wolfspeed Wolfpack® Mounting Instructions & PCB Requirements User Guide
    PRD-07933: Power Module Thermal Interface Material Application User Guide
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support

    Documents

    32 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    IBB020A33GM4 (PDF)
    New
    05/2026
    Application Notes
    PRD-07968: Wolfspeed WolfPACK® Dynamic Performance (PDF)
    08/2026
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
    05/2025
    Application Notes
    PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
    03/2025
    Application Notes
    PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
    01/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
    07/2024
    Application Notes
    PRD-08376: Thermal Characterization Methods and Applications (PDF)
    01/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
    08/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    User Guide
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
    08/2026
    User Guide
    PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Gate Driver Board User Guide (PDF)
    10/2025
    User Guide
    PRD-02302: Wolfspeed Wolfpack® Mounting Instructions & PCB Requirements User Guide (PDF)
    04/2025
    User Guide
    PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
    03/2025
    User Guide
    PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
    03/2025
    User Guide
    PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
    01/2025
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    White Papers
    Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
    11/2024
    Case Study
    Amperesand Case Study: A New Foundation for Critical Power Conversion (PDF)
    New
    05/2026
    Sales Sheets & Flyers
    Power Modules Gate Driver Boards One-Page Overview (PDF)
    01/2024
    Sales Sheets & Flyers
    Silicon Carbide Power Modules Product Brief (PDF)
    01/2024
    Sales Sheets & Flyers
    Wolfspeed WolfPACK® Pre-Applied Thermal Interface Material (PATIM) Product Brief (PDF)
    05/2023
    Sales Sheets & Flyers
    Wolfspeed WolfPACK® FM3 GM3 SiC Power Modules Product Brief Simplified Chinese (PDF)
    02/2023
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Wolfspeed WolfPACK® Videos

    Now Playing: WolfPACK® Technical Video

      Available videos

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center