Features
- Stable RDS(ON) over temperature
- Available in package options with separate Kelvin source pin
- Extremely fast switching
- Reduction of heat-sink requirements
Part Number | C3M0040120J1 | C3M0040120J1-TR |
---|---|---|
Order Status | Active | Active |
Buy Online | ||
Request Sample | ||
Package | TO-263-7 XL | TO-263-7 XL T&R |
Container Type | Tube | Tape & Reel |
Container Qty. | 50 | 800 |
Standard Packing Qty. | 1000 | 800 |
Minimum Order Qty. | 1000 | 800 |
Halogen Free | Yes |
---|---|
RoHS Declaration | |
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Moisture Sensitivity Level | MSL 2 |
Soldering & Handling | |
---|---|
Packing & Shipping |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 12/2024 | |
Application Notes | 02/2025 | |
Application Notes | 01/2025 | |
Application Notes | 01/2025 | |
Application Notes | 09/2024 | |
Application Notes | 07/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Test Report | 03/2022 | |
White Papers | 11/2024 | |
Product Catalog | 01/2025 | |
Sales Sheets & Flyers | 06/2023 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | 04/2025 | |
Sales Terms | Power Product Packing & Shipping Reference Guide This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
| 03/2025 |