Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Gate Driver Boards
  • Evaluation Gate Driver Tool Optimized for the CGD1700HB3P-HM3

Evaluation Gate Driver Tool Optimized for the CGD1700HB3P-HM3

CGD1700HB3P-HM3

Wolfspeed’s CGD1700HB2P-HM3 is a form-factor-fitting; two-channel gate driver for the Gen3 high performance 62 mm power module platform (HM3). Each of the two gate drive channels is protected against over-current and reverse polarity. On-Board 3 W isolated power supplies supporting 90 kHz switching frequency.

Product shot of the Evaluation Gate Driver Tool Optimized for the CGD1700HB3P-HM3

Companion Parts

HM Power Module Family

  • CAS480M12HM3
  • CAB760M12HM3
  • CAB760M12HM3R
  • CAB650M17HM3
  • CAS380M17HM3
  • CAB500M17HM3

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

10 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
CGD1700HB3P-HM3
01/2024
User Guide
PRD-09365: CGD1700HB3P-HM3 Common-Source User Guide
New
10/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
03/2025
Design Files
06/2020
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules
New
05/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors
11/2024
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview
01/2024

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Rooted in Reliability:  Preventing Failures and Building Trust 

Continue Reading  Thought Leadership

Powering Progress: Solving Complex Challenges with Innovation, AI and Purpose

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.