Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Buck Boost Evaluation Board for 1200V Silicon Carbide C3M™ MOSFET in a TO-247-X Package

    Buck Boost Evaluation Board for 1200V Silicon Carbide C3M™ MOSFET in a TO-247-X Package

    KIT-CRD-3DD12P
    Download Design Files
    Note Obsolete. Recommended replacement:SpeedVal Kit

    This evaluation board demonstrates the switching and thermal performance of 1200V 75mΩ Silicon Carbide (SiC) C3M™ MOSFET in a TO-247-4 package configured in a half bridge topology. The board is designed for characterizing EON and EOFF losses and steady state thermal performance in Silicon Carbide MOSFETs. The board can be configured to run as a buck or boost converter in either synchronous or asynchronous modes. The PCB also supports replacing the SiC MOSFETs with TO-247-3 package components to allow for evaluation of either package. A full LTSpice model including parasitic elements that nearly matches the performance of the hardware is available for download.

    This design allows measurement of:

    • Timing (TDelay-On; TDelay-Off; TRise; TFall)
    • Overshoot (VDS-Max; ID-Max)
    • Speed (di/dt; dv/dt)
    • Switching Loss (EON; EOFF; ERR)
    • Efficiency during operation up to 2.5kW

    Specifications

    • Max DC Input / Output Voltage of 800V
    • Max Power of 2.5kW @ 100kHz (limited by on-board inductor; higher levels possible with alternate inductor)
    • Compatible with TO-247-4 and TO-247-3 SiC MOSFETs;
    • Compatible with TO-247 and TO-220 SiC Schottky diodes
    • Dedicated gate drivers and isolated power supplies for each C3M SiC MOSFET
    • Optimized locations for scope probe measurements of drain current; VGS; and VDS and IS
    • Synchronous and asynchronous buck and boost topologies supported
    • Kit includes two SMA to BNC adapters for measuring VGS waveforms
    • Includes heatsink; thermal clips and isolated thermal pads
    Product shot of Wolfspeed's KIT-CRD-3DD12P Evaluation Board.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    Designer’s Guide for SiC – A Paradigm Shift in the Way Energy is Generated, Stored, Converted, and Used

    Register Now Webinars

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Applications

    • Industrial Power Supplies
    • Server/Telecom
    • EV-Charging Systems
    • Energy Storage Systems (ESS)
    • Uninterruptible Power Supplies (UPS)

    What's Included

    • Evaluation Board
    • Schematics
    • PCB Design File
    • Bill of Materials
    • Application Note
    • Detailed LTSpice model
    • Quick Start Video

    Request Separately

    • Low Inductance Current Monitor
    • Mechanical Specifications
    • Email Request

    Product Compatibility

    • C3M0075120K (included)
    • Any C3MxxxxxxxK/D SiC MOSFET up to 1200V
    • TO-247 and TO-220 SiC Schottky Diodes (for asynchronous topologies)

    Documents, Tools & Support

    • Block Diagram
    • Technical & Sales Documents
    • Tools & Support
    kit crd 3dd12p block diagram
    Si8261

    4A, 5kV, Isolated Gate Driver in a stretched SO-6 package

    View Product
    Si8261

    4A, 5kV, Isolated Gate Driver in a stretched SO-6 package

    View Product
    Isolated DC-DC Converter

    2W Isolated DC-DC Converter Vin=15V, Vout= +15V/-3V

    Isolated DC-DC Converter

    2W Isolated DC-DC Converter Vin=15V, Vout= +15V/-3V

    Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
    C3M0075120K

    Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

    View Product
    Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
    C3M0075120K

    Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

    View Product

    Support

    Technical SupportPower Applications Forum
    Request SamplesVisit the Sample Center
    SpeedFit Design SimulatorCreate a Design