Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • XM3 Half-Bridge Power Module Family
  • EAB450M12XM3

EAB450M12XM3

1200 V, 2.6 mΩ, XM, Half-Bridge, Automotive qualified, SiC Power Module
Download Data Sheet
Product shot of Wolfspeed's XM3 Half-bridge SiC power module package
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (6)

XM3 Half-Bridge Power Module Family

No filters selected, showing all 1 products

XM3 Half-Bridge Power Module Family

Product SKU
Buy Online
Data Sheet
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
EAB450M12XM3
Active
XM
Half-Bridge
1200 V
450 A
2.6 mΩ
Gen 3 MOS
175 °C
80 x 53 x 19 mm
Automotive

End of Section

Ordering & Compliance

EAB450M12XM3 Ordering

Part Number
EAB450M12XM3
Order StatusActive
Buy Online
PackageXM
Container TypeUnit Box
Container Qty.1
Standard Packing Qty.1
Minimum Order Qty.1

EAB450M12XM3 Compliance

RoHS Declaration
Download
REACH Declaration
Download
California Prop 65Learn More
ECCN
EAR99

Product Details

Features

  • High Temperature (175 °C) Operation
  • Low Inductance (6.7 nH) Design
  • Utilizes Latest 3rd Generation Silicon Carbide MOSFETS
  • Integrated Temperature Sensor and Kelvin-Drain Connection
  • Silicon Nitride Ceramic Substrate and Copper Baseplate

Benefits

  • Power Dense Footprint Enables Compact Systems
  • Offset Terminal Layout Simplifies Bus Bar Design and Reduces System Stray Inductance
  • Low Inductance Design Enables Fast Switching to Reduce Dynamic Losses
  • SiN AMB Substrate and High Reliability Solders Enhance Lifetime
  • Direct Gate Driver Mating Enables Compact Design with Low Inductance

Typical Applications

  • Traction Drives
  • Motor Drives
  • UPS
  • EV Chargers
  • Industrial Automation & Testing
  • Power Supplies
  • More Electric Aircraft and eVTOL
  • Energy Generation/Smart Grids/Smart Energy

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-07745: XM Module Platform Mounting User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
PRD-06975: XM3 Three Phase Inverter Reference Design User Guide
PRD-07128: XM Module Signal Pinout Clarification Guide

Documents, Tools & Support

Display All SKUs in Product Family (6)
  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

Document Type
Document Name
Last Updated
Data Sheets
EAB450M12XM3
06/2024
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide
New
01/2025
User Guide
PRD-07128: XM Module Signal Pinout Clarification Guide
01/2024
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide
12/2023
User Guide
PRD-07745: XM Module Platform Mounting User Guide
10/2023
User Guide
PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Half Bridge Gate Driver Board User Guide
09/2023
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules
New
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters
New
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
Articles and Papers
Silicon Carbide Module Performance in Electric Aircraft Inverters Report
12/2022
Product Catalog
Power Product Line Card
01/2025
Sales Sheets & Flyers
Power Modules Gate Driver Boards One-Page Overview
01/2024
Sales Sheets & Flyers
Silicon Carbide Power Modules Product Brief
01/2024
Sales Sheets & Flyers
Wolfspeed EAB450M12XM3 Product Overview (Simplified Chinese)
06/2022
Sales Sheets & Flyers
EAB450M12XM3 One Page Product Overview
04/2022
Sales Sheets & Flyers
CRD600DA12E-XM3 One-Page Technical Overview
03/2022

Knowledge Center

View All
Design Resources

Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power Designs

Register Now  Webinars
Powerful Perspectives

Partnering for Maximum Impact: An Interview with Paul Wheeler

Continue Reading  Thought Leadership
PowerMakers

Breaking the Mold: Redefining What’s Possible Through Product Engineering  

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.