Wolfspeed Logo

Main menu navigation

  • 产品

    • 碳化硅功率模块
    • 分立式碳化硅MOSFET
    • 分立式碳化硅肖特基二极管
    • 碳化硅 MOSFET – 裸芯片
    • 碳化硅肖特基二极管 – 裸芯片
    • 参考设计
    • 栅极驱动板
    • 评估套件
    • 材料产品
  • 应用

    • 人工智能

      • 数据中心和服务器电源
      • 不间断电源
    • 汽车

      • 电动汽车动力总成
      • 车载充电机
      • 车载 DC/DC 转换器
    • 电动交通

      • 商用、建筑与农业车辆
      • 火车和牵引
    • 工业电机

      • 低电压电机驱动
      • 热泵与空调
      • 伺服驱动
    • 可再生能源

      • 储能系统
      • 快速充电
      • 太阳能系统
      • 户用和轻型商业太阳能系统
      • 工业和商业太阳能系统
    • 材料应用
  • 工具 & 支持
  • 公司

    • 关于
    • 地点
    • 高层领导
    • 强大的视角
    • 品质
    • 可持续性
    • 新闻
    • 活动
  • 职业
  • 投资者
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
联系
    View Cart

    面包屑导航

    • 主页
    • 产品
    • 功率产品
    • 分立式碳化硅 MOSFET

    分立式碳化硅 MOSFET

    通过使用我们的八种行业标准封装(功率范围从 1 kW 到 60 kW),可以灵活升级系统设计,推动面向成本的设计优化。
    • 概述
    • 产品
    • 特色资源
    • 文档、工具和支持
    • 概述
    • 产品
    • 特色资源
    • 文档、工具和支持

    产品

    No filters selected, showing all 50 products

    Filter By

    产品SKU
    在线购买
    索取样品
    数据手册
    CAD模型
    Status
    阻断电压
    导通电阻 RDS(ON) @ 25°C
    额定电流
    最高结点温度
    封装
    认证
    代际
    技术
    C4MS015065L
    新的
    申请
    下载
    Active
    650 V
    15 mΩ
    141 A
    175 °C
    TOLL
    Industrial
    Gen 4
    C4MS
    C4MS025065L
    新的

    Purchase C4MS025065L-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    25 mΩ
    88 A
    175 °C
    TOLL
    Industrial
    Gen 4
    C4MS
    C4MS045065L
    新的

    Purchase C4MS045065L-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    45 mΩ
    50 A
    175 °C
    TOLL
    Industrial
    Gen 4
    C4MS
    C4MS035065L
    新的

    Purchase C4MS035065L-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    35 mΩ
    70 A
    175 °C
    TOLL
    Industrial
    Gen 4
    C4MS
    C4MS008065L
    新的

    Purchase C4MS008065L-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    8 mΩ
    261 A
    175 °C
    TOLL
    Industrial
    Gen 4
    C4MS
    C4MV060065T

    Purchase C4MV060065T-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    60 mΩ
    36 A
    175 °C
    TOLT (TSC)
    Industrial
    Gen 4
    C4MV
    C4MV045065T

    Purchase C4MV045065T-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    45 mΩ
    51 A
    175 °C
    TOLT (TSC)
    Industrial
    Gen 4
    C4MV
    C4MV025065T

    Purchase C4MV025065T-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    25 mΩ
    80 A
    175 °C
    TOLT (TSC)
    Industrial
    Gen 4
    C4MV
    C4MV015065T

    Purchase C4MV015065T-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    650 V
    15 mΩ
    150 A
    175 °C
    TOLT (TSC)
    Industrial
    Gen 4
    C4MV
    E4MS045075QT
    新的
    下载
    Active
    750 V
    45 mΩ
    44 A
    175 °C
    Q-TSC
    Automotive
    Gen 4
    E4MS
    E4MS025075QT
    新的
    下载
    Active
    750 V
    25 mΩ
    84 A
    175 °C
    Q-TSC
    Automotive
    Gen 4
    E4MS
    C4MS035075J2
    新的

    Purchase C4MS035075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    35 mΩ
    70 A
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS045075QT
    新的

    Purchase C4MS045075QT-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    45 mΩ
    44 A
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS025075QT
    新的

    Purchase C4MS025075QT-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    25 mΩ
    84 A
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS008075QT
    新的

    Purchase C4MS008075QT-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    8 mΩ
    263 A
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS015075QT
    新的

    Purchase C4MS015075QT-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    15 mΩ
    128 A
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS035075K1
    新的

    Purchase C4MS035075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    35 mΩ
    66 A
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS045075U2
    新的

    Purchase C4MS045075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    45 mΩ
    53 A
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS025075U2
    新的

    Purchase C4MS025075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    25 mΩ
    91 A
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS015075U2
    新的

    Purchase C4MS015075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    15 mΩ
    153 A
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS008075U2
    新的

    Purchase C4MS008075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    8 mΩ
    278 A
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS015075J2
    新的

    Purchase C4MS015075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    15 mΩ
    145 A
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS045075J2
    新的

    Purchase C4MS045075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    45 mΩ
    55 A
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS025075J2
    新的

    Purchase C4MS025075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    25 mΩ
    93 A
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS008075J2
    新的

    Purchase C4MS008075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    8 mΩ
    279 A
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS045075K1
    新的

    Purchase C4MS045075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    45 mΩ
    52 A
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS025075K1
    新的

    Purchase C4MS025075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    25 mΩ
    85 A
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS015075K1
    新的

    Purchase C4MS015075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    15 mΩ
    150 A
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS008075K1
    新的

    Purchase C4MS008075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    申请
    下载
    Active
    750 V
    8 mΩ
    280 A
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    E4MS015075J2
    新的

    Purchase E4MS015075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    15 mΩ
    136 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4MS
    E4MS045075U2
    新的

    Purchase E4MS045075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    45 mΩ
    47 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4MS
    E4MS045075K1
    新的

    Purchase E4MS045075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    45 mΩ
    46 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4MS
    E4MS045075J2
    新的

    Purchase E4MS045075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    45 mΩ
    47 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4MS
    E4MS025075U2
    新的

    Purchase E4MS025075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    25 mΩ
    80 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4MS
    E4MS025075K1
    新的

    Purchase E4MS025075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    25 mΩ
    75 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4MS
    E4MS025075J2
    新的

    Purchase E4MS025075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    25 mΩ
    83 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4MS
    E4MS015075U2
    新的

    Purchase E4MS015075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    15 mΩ
    135 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4MS
    E4MS015075K1
    新的

    Purchase E4MS015075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    15 mΩ
    132 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4MS
    E4MS008075U2
    新的

    Purchase E4MS008075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    8 mΩ
    249 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4MS
    E4MS008075K1
    新的

    Purchase E4MS008075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    8 mΩ
    245 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4MS
    E4MS008075J2
    新的

    Purchase E4MS008075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    8 mΩ
    232 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4MS
    E4MS008075QT
    新的
    下载
    Active
    750 V
    8 mΩ
    263 A
    175 °C
    Q-TSC
    Automotive
    Gen 4
    E4MS
    E4MS015075QT
    新的
    下载
    Active
    750 V
    15 mΩ
    128 A
    175 °C
    Q-TSC
    Automotive
    Gen 4
    E4MS
    E4M0015075U2
    新的

    Purchase E4M0015075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    15 mΩ
    139 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E4M0025075U2
    新的

    Purchase E4M0025075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    25 mΩ
    80 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E4M0045075U2
    新的

    Purchase E4M0045075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    45 mΩ
    44 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E4M0060075U2

    Purchase E4M0060075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    下载
    Active
    750 V
    60 mΩ
    36 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E4MS065120QT
    新的
    下载
    Active
    1200 V
    65 mΩ
    40 A
    175 °C
    Q-TSC
    Automotive
    Gen 4
    E4MS
    E4MS036120QT
    新的
    下载
    Active
    1200 V
    36 mΩ
    68 A
    175 °C
    Q-TSC
    Automotive
    Gen 4
    E4MS
    E4MS012120QT
    新的
    下载
    Active
    1200 V
    12 mΩ
    190 A
    175 °C
    Q-TSC
    Automotive
    Gen 4
    E4MS

    产品系列

    E-Series Automotive-Qualified Silicon Carbide MOSFETs
    650 V Discrete Silicon Carbide MOSFETs
    900 V Discrete Silicon Carbide MOSFETs
    1000 V Discrete Silicon Carbide MOSFETs

    特色资源

    设计工具

    SpeedFit 设计仿真器LTspice & PLECS 模型SpeedVal Kit™ 模块化评估平台

    技术支持

    功率应用在线讨论平台

    特色应用指南

    PRD-08367: EV Charging Power Topologies Design Guidebook
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
    PRD-05653: Recommended Solder Profiles for Power Products
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages

    知识中心

    查看所有

    成果导向研发 Wolfspeed 第五代 (Gen 5) 技术实现实际工况高性能的三大路径

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    继续阅读 Thought Leadership

    构筑关键电源转换新基石

    随着人工智能规模的不断扩展,人们越来越关注上游电力资源能否跟上快速扩张的数据中心部署需求。Amperesand 正通过开发高可靠性、中电压、碳化硅基固态变压器,助力构建未来电网的基石。阅读更多内容,了解 Amperesand 与 Wolfspeed 如何携手实现这一目标。
    继续阅读 案例分析

    超越硅基极限:
    高压碳化硅如何重新定义关键电源

    继续阅读 Thought Leadership

    支持

    技术支持功率应用在线讨论平台
    在线购买查询代理商
    申请样品访问样品中心

    Footer

    Wolfspeed Logo

    Social Media

    • We Chat

    Footer Navigation

    • 联系
    • 哪里购买
    • 授权
    • 供应商和承包商

    Legal

    • 隐私政策
    • Cookie 政策
    • 使用条款
    • 可及性
    版权 © 2026 Wolfspeed, Inc.

    文档、工具和支持

    • 技术和销售文档
    • 工具 & 支持
    • 合规

    文件

    28 Documents Available
    文档类型
    文档名称
    最近更新
    用户指南
    PRD-02490: CRD-06600FF065N-K 6.6 kW Bi-Directional Totem-Pole PFC AC-DC and CLLC DC-DC User Guide (PDF)
    07/2023
    应用指南
    PRD-08999: Turn-Off Gate Voltage Considerations for SiC MOSFETs (PDF)
    12/2025
    应用指南
    PRD-09634: Datasheet Supplemental Document for C4MS/E4MS Product Family (PDF)
    12/2025
    应用指南
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    应用指南
    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages (PDF)
    08/2025
    应用指南
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    应用指南
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    应用指南
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    应用指南
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
    09/2024
    应用指南
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    应用指南
    PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
    01/2024
    应用指南
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    应用指南
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
    12/2023
    应用指南
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    应用指南
    PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
    08/2023
    应用指南
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    应用指南
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    应用指南
    PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
    02/2022
    应用指南
    PRD-02441: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    11/2021
    测试报告
    PRD-00409: Driving Wolfspeed C3M SiC MOSFETs with Analog Devices ADuM4121 (PDF)
    01/2024
    测试报告
    PRD-02344: SiC MOSFET Short-Circuit Protection Using Skyworks™ Si828x Gate Driver (PDF)
    03/2022
    白皮书
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    白皮书
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    白皮书
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    白皮书
    Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
    11/2024
    销售条款
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    07/2026
    产品目录
    Power Product Line Card (PDF)
    07/2026