Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Evaluation Kits
    • Dynamic Characterization Evaluation Tool Optimized for Wolfspeed’s Automotive YM3 Six-Pack Power Module Platform

    Dynamic Characterization Evaluation Tool Optimized for Wolfspeed’s Automotive YM3 Six-Pack Power Module Platform

    KIT-CRD-CIL12N-YMC
    Download Design Files

    Wolfspeed’s KIT-CRD-CIL12N-YMC is a dynamic characterization tool that can be used to evaluate and optimize the switching performance of Wolfspeed’s YM3 SiC six-pack power modules. Applying this evaluation kit in a clamped inductive load (CIL) test setup in conjunction with one of many reference gate driver board options (listed below) allows for the measurement of:

    • Timing (TDelay-On; TDelay-Off; TRise; TFall)
    • Overshoot (VDS-Max; ID-Max)
    • Speed (di/dt; dv/dt)
    • Switching Loss (EON; EOFF; ERR)

    Specifications

    • Optimized for Wolfspeed’s YM3 Silicon Carbide six-pack power modules
    • On-board 200 µF Bulk Capacitance and High Frequency Film Capacitor Bank Supporting bus voltages up to 1,100 V
    • Low inductance layout with stray inductance of 9.5 nH at 10 MHz
    • On-board, high-bandwidth Current Viewing Resistor (CVR)
    • Screw terminals for power supply and load inductor connections
    • Includes gate driver adapter board for compatibility with many reference design boards
    Wolfspeed evaluation kit KIT-CRD-CIL12N-YMC with UNA Driver

    Knowledge Center

    View All

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    SiC Power Module Reliability:
    Wolfspeed’s Power Cycling and Lifetime Modeling Approach

    Continue Reading White Paper

    Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

    View Now Webinars

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Applications

    • Automotive Traction Inverters
    • Commercial, Construction, and Agricultural Vehicles
    • Hybrid Electric Vehicles
    • E-Mobility and Motor Drives
    • Auxiliary Power Supplies
    • Renewable Energy

    What's Included

    • Fully Assembled Evaluation Board
    • Current Viewing Resistor (CVR). Must be populated prior to testing
    • YM3 Gate Driver Adapter Board (Gate Driver Not Included)
    • Evaluation Kit Design Files

    Request Separately

    • Differential Transceiver CGD12HB00D
    • Gate Driver Board Options
      • Analog Devices
        EVAL-ADUM4146WHB1Z
      • Analog Devices
        EVAL-ADUM4122WHB1Z
      • Analog Devices
        EVAL-ADUM4121WHB1Z
      • Skyworks
        Si823H-ACWA-KIT
      • Texas Instruments
        CGD1700HB2M-UNA
      • Texas Instruments
        UCC21750QDWEVM-054
      • Texas Instruments
        UCC21710QDWEVM-054

    Product Compatibility

    Wolfspeed’s 1200 V YM3 Six-Pack SiC Power Modules

    • ECB2R1M12YM3
    • ECB2R8M12YM3
    • ECB4R3M12YM3

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support

    Documents

    18 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    Application Notes
    PRD-08376: Thermal Characterization Methods and Applications (PDF)
    01/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
    08/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    Application Notes
    PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
    02/2022
    User Guide
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
    08/2026
    User Guide
    PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
    03/2025
    User Guide
    PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
    03/2025
    Design Files
    KIT-CRD-CIL12N-YMC ALL Design Files (ZIP)
    02/2025
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center