Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • MOD-PWR-MM-C3M0120065K

MOD-PWR-MM-C3M0120065K

3rd Generation 650 V, 120 mΩ, TO-247-4 MOSFET Power Daughter Card designed for Wolfspeed's SpeedVal™ Kit Modular Evaluation Platform
SpeedVal Kit PlatformConfigure My Kit
Note Obsolete.
Product shot of Wolfspeed's MOD-PWR-MM, a MOSFET modular accessory board (power daughter card) in a TO-247-4 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.

TO-247-4 package

  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

No filters selected, showing all 1 products

Filter By

Product SKU
Buy Online
User Guide
Design Files
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
Status
MOD-PWR-MM-C3M0120065K
C3M0120065K
C3M0120065K
650 V
120 mΩ
TO-247-4
Obsolete

Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

13 Documents Available
Document Type
Document Name
Last Updated
User Guide
PRD-06832: SpeedVal™ Kit TO-247-4 Power Daughter Card User Guide (PDF)
03/2024
Design Files
MOD-PWR-MM-K-K All Design Files (ZIP)
05/2024
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
01/2024
Application Notes
PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
12/2023
Application Notes
PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
02/2022
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
11/2024
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Sheets & Flyers
Wolfspeed SpeedVal Kit™ Modular Evaluation Platform Brief (PDF)
05/2024
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025

Knowledge Center

View All

Driving the Next Era of Electrification: Wolfspeed’s Nimble, Customer-Centric Approach

Continue Reading  Thought Leadership

Automation in Action: How Teamwork at MVF is Powering Quality at Scale 

Continue Reading  Thought Leadership

SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.