Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 33 kW High-Efficiency Bi-Directional Active Neutral Point Clamped (ANPC) Converter with Wolfspeed Gen 4 Technology

33 kW High-Efficiency Bi-Directional Active Neutral Point Clamped (ANPC) Converter with Wolfspeed Gen 4 Technology

CRD-33FF12N-K
Download Design Files
1500 V DC bus solar applications are rapidly growing due to the higher efficiency and higher power levels required in modern installations. This reference design demonstrates the use of Wolfspeed’s 1200 V Gen 4 silicon carbide (SiC) MOSFETs to optimize the performance of an Active-Front End of Power Conversion Systems (PCS), Solar Inverters and other similar applications. A single phase of a 100 kW AC-DC/DC-AC converter is demonstrated in the this design as a 33 kW Single phase leg. Utilizing Wolfspeed’s Gen 4 technology for these applications can improves system efficiency, increases power density and lowers the weight of the inverter compared to silicon solutions. Paralleling multiple discrete SiC devices is also demonstrated in this design which can be scaled up to 67 kW for a 200 kW Inverter.

Specifications:

  • DC/AC and AC/DC bidirectional
  • Single Phase ANPC
  • High Power Density >5 kW/L
  • High Efficiency Design
    • >99% Peak Efficiency in both inverter and PFC mode
  • DC-link Voltage range: 900 VDC – 1500 VDC
  • AC Input/Output:
    • 380 VAC
    • 33 kW max for PCS and Solar Inverter
  • Switching Frequency: 60 kHz
Wolfspeed Power Reference Design CRD-33FF12N-K 33kW ANPC Bi-Directional Converter

Applications

  • Power Conversion Systems (PCS)
  • Solar Inverters
  • Energy Storage Systems (ESS)

What's Included

Design Files for:

  • Main board
  • Controller Board
  • Aux Power Board
  • Capacitor Board

Request Separately

  • Mechanical Specifications

Product Compatibility

  • C4MS047120K
  • C4MS025120K
  • E4MS047120K
  • E4MS025120K

Documents, Tools & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
Block Diagram for Wolfspeed's 33kW High-Efficiency Bi-Directional Active Neutral Point Clamped (ANPC) Converter with Wolfspeed Gen 4 Technology
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C4MS047120K / E4MS047120K

C4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

E4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Automotive qualified, Discrete SiC MOSFET

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C4MS047120K / E4MS047120K

C4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

E4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Automotive qualified, Discrete SiC MOSFET

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C4MS047120K / E4MS047120K

C4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

E4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Automotive qualified, Discrete SiC MOSFET

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C4MS047120K / E4MS047120K

C4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

E4MS047120K 1200 V, 47 mΩ, TO-247-4 package, Automotive qualified, Discrete SiC MOSFET

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C4MS025120K / E4MS025120K

C4MS025120K 1200 V, 25 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

E4MS025120K 1200 V, 25 mΩ, TO-247-4 package, Automotive qualified, Discrete SiC MOSFET

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C4MS025120K / E4MS025120K

C4MS025120K 1200 V, 25 mΩ, TO-247-4 package, Industrial qualified, Discrete SiC MOSFET

E4MS025120K 1200 V, 25 mΩ, TO-247-4 package, Automotive qualified, Discrete SiC MOSFET

UCC5350MCDWVR

5A/5A single-channel isolated gate driver with Miller clamp

Learn More
HOB 130-P/SP33

130A Current Transducer

Learn More
F280049CPZS C2000™

32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

Learn More

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.