1200 V E4MS Discrete MOSFETs
Wolfspeed's newest family of 1200 V discrete SiC MOSFETs delivers unparalleled performance in onboard automotive applications. The E4MS family utilizes a fast and soft body diode that enables fast switching with minimal overshoot and ringing, expanding the usable design space for the engineer to tune and optimize the performance in the application. The E4MS family provides improved Eon, Err, and Eoff losses compared to the E3M family of devices, while maintaining a low RDS(on) temperature coefficient. This balanced approach provides maximum performance and efficiency across a wide range of onboard topologies.
In addition to improved switching performance, the E4MS family provides transient overvoltage capability, increased lifetime at elevated bus voltages, and wide gate voltage compatibility for simplified drop-in capability. As a part of the Automotive portfolio, the E4MS family utilizes AEC-Q101 qualification and is PPAP capable.
Parametric Data
Filter By
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Tjmin | Tjmax | Package | Qualification | Technology |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E4MS008075QT New | Active | 750 V | 8 mΩ | 263 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | ||||
E4MS009120K New | Active | 1200 V | 9 mΩ | 231 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | ||||
E4MS009120U2 New | Active | 1200 V | 9 mΩ | 231 A | -55 °C | 175 °C | U2 (TSC) | Automotive | E4MS | ||||
Active | 1200 V | 9 mΩ | 240 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | |||||
E4MS012120K New | Active | 1200 V | 12 mΩ | 167 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | ||||
E4MS012120J2 New | Active | 1200 V | 12 mΩ | 174 A | -55 °C | 175 °C | TO-263-7 XL | Automotive | E4MS | ||||
E4MS012120U2 New | Active | 1200 V | 12 mΩ | 182 A | -55 °C | 175 °C | U2 (TSC) | Automotive | E4MS | ||||
Active | 1200 V | 12 mΩ | 190 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | |||||
E4MS018120K New | Active | 1200 V | 18 mΩ | 108 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | ||||
E4MS018120J2 New | Active | 1200 V | 18 mΩ | 116 A | -55 °C | 175 °C | TO-263-7 XL | Automotive | E4MS | ||||
Active | 1200 V | 18 mΩ | 134 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | |||||
Active | 1200 V | 25 mΩ | 77 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | |||||
Active | 1200 V | 25 mΩ | 82 A | -55 °C | 175 °C | TO-263-7 XL | Automotive | E4MS | |||||
Active | 1200 V | 25 mΩ | 82 A | -55 °C | 175 °C | U2 (TSC) | Automotive | E4MS | |||||
Active | 1200 V | 25 mΩ | 94 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | |||||
Active | 1200 V | 36 mΩ | 55 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | |||||
Active | 1200 V | 36 mΩ | 60 A | -55 °C | 175 °C | TO-263-7 XL | Automotive | E4MS | |||||
Active | 1200 V | 36 mΩ | 60 A | -55 °C | 175 °C | U2 (TSC) | Automotive | E4MS | |||||
Active | 1200 V | 36 mΩ | 68 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | |||||
Active | 1200 V | 47 mΩ | 46 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | |||||
Active | 1200 V | 47 mΩ | 46 A | -55 °C | 175 °C | TO-263-7 XL | Automotive | E4MS | |||||
Active | 1200 V | 47 mΩ | 48 A | -55 °C | 175 °C | U2 (TSC) | Automotive | E4MS | |||||
E4MS047120QT New | Active | 1200 V | 47 mΩ | 53 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | ||||
Active | 1200 V | 65 mΩ | 34 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | |||||
Active | 1200 V | 65 mΩ | 36 A | -55 °C | 175 °C | TO-263-7 XL | Automotive | E4MS | |||||
Active | 1200 V | 65 mΩ | 36 A | -55 °C | 175 °C | U2 (TSC) | Automotive | E4MS | |||||
Active | 1200 V | 65 mΩ | 40 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | |||||
E4MS080120K New | Active | 1200 V | 80 mΩ | 28 A | -55 °C | 175 °C | TO-247-4 | Automotive | E4MS | ||||
E4MS080120J2 New | Active | 1200 V | 80 mΩ | 29 A | -55 °C | 175 °C | TO-263-7 XL | Automotive | E4MS | ||||
Active | 1200 V | 80 mΩ | 30 A | -55 °C | 175 °C | Q-TSC | Automotive | E4MS | |||||
E4MS080120U2 New | Active | 1200 V | 80 mΩ | 30 A | -55 °C | 175 °C | U2 (TSC) | Automotive | E4MS |





