Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 6.6 kW Bi-Directional CLLLC

6.6 kW Bi-Directional CLLLC

TIDM-02002
This reference design is available for download through our partner, Texas Instruments, with joint applications support from Wolfspeed. Learn more about the design at TI.com A partnership between Texas Instruments and Wolfspeed, this CLLLC resonant DAB with bidirectional power flow capability and soft switching characteristics is an ideal candidate for Hybrid Electric Vehicle/Electric Vehicle on-board chargers and energy storage applications. This design illustrates control of this power topology in closed voltage and closed current-loop mode.
TIDM-02002 reference design

Specifications

  • Input Voltage: 380 – 600 V DC​
  • Output Voltage: 280 – 450 V DC​
  • Power Max: 6.6 kW​
  • Peak Efficiency: 98%

Applications

  • On-board charger
  • Fast charging
  • On-board DC/DC converter

What's Included

  • Design guide
  • Schematics
  • PCB layout
  • BOM

Documents, Tools, & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
TIDM-02002​ reference design block diagram
SN6505

Texas Instruments SN6505 transformer driver

View Product
SN6505

Texas Instruments SN6505 transformer driver

View Product
UCC21530

Texas Instruments UCC21530 Gate Driver

View Product
UCC21530

Texas Instruments UCC21530 Gate Driver

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0030090K

Wolfspeed C3M0030090K 900 V MOSFET

View Product
TMDSCNCD280049C

Texas Instruments TMDSCNCD280049C

View Product

Knowledge Center

View All
Design Resources

Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power Designs

Register Now  Webinars
Powerful Perspectives

Partnering for Maximum Impact: An Interview with Paul Wheeler

Continue Reading  Thought Leadership
PowerMakers

Breaking the Mold: Redefining What’s Possible Through Product Engineering  

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.