Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.

CPW3-0600-S004B

600 V, 4 A, Gen 3, Industrial qualified, Bare Die SiC Schottky Diode
Note Last Time Buy.

Parametric Data

Display All SKUs in Product Family (3)

600 V Bare Die Silicon Carbide Schottky Diodes – Gen 3

No filters selected, showing all 1 products

600 V Bare Die Silicon Carbide Schottky Diodes – Gen 3

Product SKU
Buy Online
Data Sheet
Status
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
CPW3-0600-S004B
Last Time Buy
Industrial
600 V
4 A
8.5 nC
175 °C
Gen 3

Ordering & Compliance

CPW3-0600-S004B Ordering

Part NumberCPW3-0600-S004B
Order StatusLast Time Buy
Buy Online
Container TypeAvailable in Film Frame and Tape & Reel

CPW3-0600-S004B Compliance

Halogen FreeYes
Lead FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCNEAR99

Product Details

Features
  • 600-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Parallel mode operation possible
Typical Applications
  • Switch Mode Power Supplies (SMPS)
  • Boost diodes in PFC or DC/DC stages
  • Free Wheeling Diodes in Inverter stages
  • AC/DC converters
  • Solar energy systems

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
09/2023
Application Notes
09/2015
Sales Terms
12/2021

Knowledge Center

Energy Storage

Keeping the Lights on with Wolfspeed SiC: EPC flips the switch on modular, reliable grid-scale energy storage

Continue Reading  Case Study
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.