Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Discrete Silicon Carbide MOSFETs
    • 1200 V E4MS Discrete MOSFETs
    • E4MS025120J2-TR

    E4MS025120J2

    1200 V, 25 mΩ, TO-263-7 XL package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
    Download Data Sheet
    Request Sample
    Front and back images of Wolfspeed's Discrete Silicon Carbide (Sic) MOSFET in a TO-263-7 XL J2 package
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Order Details
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    Display All SKUs in Product Family (31)
    No filters selected, showing all 1 products
    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Tjmin
    Tjmax
    Package
    Qualification
    Technology
    E4MS025120J2

    Purchase E4MS025120J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    25 mΩ
    82 A
    -55 °C
    175 °C
    TO-263-7 XL
    Automotive
    E4MS

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Ordering & Compliance

    E4MS025120J2 Ordering

    Part Number
    E4MS025120J2-TR
    Order Status
    Active
    Buy Online
    Request Sample
    Available
    Package
    TO-263-7 XL
    Container Type
    Tape & Reel
    Container Qty.
    800
    Standard Packing Qty.
    800
    Minimum Order Qty.
    800

    E4MS025120J2 Compliance

    Halogen Free
    Yes
    RoHS Declaration
    Download
    REACH Declaration
    Download
    California Prop 65
    Learn More
    ECCN
    EAR99

    Related Documents

    E4MS025120J2 Related Documents

    Soldering & Handling
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)

    Product Details

    Features

    • Automotive Qualified (AEC-Q101) and PPAP capable
    • Low Eon and Err
    • Soft body diode with low overshoot and ringing
    • Low RDS(on) temperature coefficient
    • High Ciss/Crss ratio
    • Wide gate voltage compatibility [-4 to 0 V / 15 to 18V]
    • High transient voltage compatibility
    • For U2 package: pin-to-pin compatible with other TSC packages

    Benefits

    • Ideal for hard-switched applications
    • Lower losses enabling higher efficiency switching frequency, and cooling requirements
    • Enables system level price-performance optimization

    Typical Applications

    • OBC & DC/DC converters
    • Fuel cell DC/DC converters
    • Fuel cell inverters
    • Onboard HVAC / Battery Thermal Management
    • Powertrain inverters
    • Auxiliary power supplies

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS ModelsSpeedVal Kit™ Modular Evaluation Platform

    Technical Support

    Power Applications Forum

    Featured Documents

    PRD-09634: Datasheet Supplemental Document for C4MS/E4MS Product Family
    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    16 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    E4MS025120J2 (PDF)
    07/2026
    Application Notes
    PRD-09634: Datasheet Supplemental Document for C4MS/E4MS Product Family (PDF)
    12/2025
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
    09/2024
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center