Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
    • Patents
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Discrete Silicon Carbide MOSFETs
    • 1200 V C4MS Discrete MOSFETs

    1200 V C4MS Discrete MOSFETs

    Industrial qualified Discrete silicon carbide (SiC) MOSFETs in TSC (U2), TO-247-4, TO-247-4 LP, and TO-263-7 XL packages

    Wolfspeed's newest family of 1200 V discrete SiC MOSFETs delivers unparalleled performance in hard switched applications. The C4MS family utilizes a fast and soft body diode that enables fast switching with minimal overshoot and ringing, expanding the usable design space for the engineer to tune and optimize the performance in the application. The C4MS family provides improved Eon, Err, and Eoff losses compared to the C3M family of devices, while maintaining a low RDS(on) temperature coefficient. This balanced approach provides maximum performance and efficiency across a wide range of both hard-switched and soft-switched topologies.

    In addition to improved switching performance, the C4MS family provides transient overvoltage capability, increased lifetime at elevated bus voltages, and wide gate voltage compatibility for simplified drop-in capability.

    Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
    Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
    Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
    Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
    Composite image of the front and back sides of a Wolfspeed discrete Silicon Carbide (SiC) MOSFET in a TO-247-4 LP package
    Angled product photo of the front and back of the TO-263-7 XL package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    Graph for the Turn-on waveform displaying clean switching at 125C and low RG
    Graph representing the reverse recovery waveform displaying Fast and soft reverse recovery at 125C
    Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
    Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
    Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
    Composite image of the front and back sides of a Wolfspeed discrete Silicon Carbide (SiC) MOSFET in a TO-247-4 LP package
    Angled product photo of the front and back of the TO-263-7 XL package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    Graph for the Turn-on waveform displaying clean switching at 125C and low RG
    Graph representing the reverse recovery waveform displaying Fast and soft reverse recovery at 125C
    Composite image of three of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFETs in TO-247-4, TO-263-7 XL, & TSC (U2) packages.
    Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
    Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
    Composite image of the front and back sides of a Wolfspeed discrete Silicon Carbide (SiC) MOSFET in a TO-247-4 LP package
    Angled product photo of the front and back of the TO-263-7 XL package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    Graph for the Turn-on waveform displaying clean switching at 125C and low RG
    Graph representing the reverse recovery waveform displaying Fast and soft reverse recovery at 125C
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    No filters selected, showing all 35 products

    Filter By

    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Tjmin
    Tjmax
    Package
    Qualification
    Generation
    Technology
    C4MS009120K
    New
    Request
    Download
    Active
    1200 V
    9 mΩ
    231 A
    -55 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS009120K1
    New
    Request
    Download
    Active
    1200 V
    9 mΩ
    231 A
    -55 °C
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS009120QT
    New
    Request
    Download
    Active
    1200 V
    9 mΩ
    240 A
    -40 °C
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS009120U2
    New
    Request
    Download
    Active
    1200 V
    9 mΩ
    254 A
    -55 °C
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS012120QT
    New
    Request
    Download
    Active
    1200 V
    12 mΩ
    190 A
    -40 °C
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS012120K
    New
    Request
    Download
    Active
    1200 V
    12 mΩ
    192 A
    -55 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS012120K1
    New
    Request
    Download
    Active
    1200 V
    12 mΩ
    192 A
    -55 °C
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS012120U2
    New
    Request
    Download
    Active
    1200 V
    12 mΩ
    204 A
    -55 °C
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS012120J2
    New
    Request
    Download
    Active
    1200 V
    12 mΩ
    206 A
    -55 °C
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS018120K
    New
    Request
    Download
    Active
    1200 V
    18 mΩ
    121 A
    -55 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS018120K1
    New
    Request
    Download
    Active
    1200 V
    18 mΩ
    121 A
    -55 °C
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS018120J2
    New
    Request
    Download
    Active
    1200 V
    18 mΩ
    131 A
    -55 °C
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS018120QT
    New
    Request
    Download
    Active
    1200 V
    18 mΩ
    135 A
    -40 °C
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS025120K
    Request
    Download
    Active
    1200 V
    25 mΩ
    86 A
    -40 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS025120K1
    Request
    Download
    Active
    1200 V
    25 mΩ
    86 A
    -40 °C
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS025120J2
    Request
    Download
    Active
    1200 V
    25 mΩ
    94 A
    -40 °C
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS025120U2
    Request
    Download
    Active
    1200 V
    25 mΩ
    94 A
    -40 °C
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS025120QT
    New
    Request
    Download
    Active
    1200 V
    25 mΩ
    94 A
    -40 °C
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS036120K
    Request
    Download
    Active
    1200 V
    36 mΩ
    60 A
    -40 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS036120K1
    Request
    Download
    Active
    1200 V
    36 mΩ
    60 A
    -40 °C
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS036120QT
    New
    Request
    Download
    Active
    1200 V
    36 mΩ
    68 A
    -40 °C
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS036120J2
    Request
    Download
    Active
    1200 V
    36 mΩ
    69 A
    -40 °C
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS036120U2
    Request
    Download
    Active
    1200 V
    36 mΩ
    69 A
    -40 °C
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS047120K
    Request
    Download
    Active
    1200 V
    47 mΩ
    50 A
    -40 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS047120K1
    Request
    Download
    Active
    1200 V
    47 mΩ
    50 A
    -40 °C
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS047120QT
    New
    Request
    Download
    Active
    1200 V
    47 mΩ
    53 A
    -40 °C
    175 °C
    Q-TSC
    Industrial
    Gen 4
    C4MS
    C4MS047120J2
    Request
    Download
    Active
    1200 V
    47 mΩ
    54 A
    -40 °C
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS047120U2
    Request
    Download
    Active
    1200 V
    47 mΩ
    54 A
    -40 °C
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS065120K
    Request
    Download
    Active
    1200 V
    65 mΩ
    39 A
    -40 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS065120K1
    Request
    Download
    Active
    1200 V
    65 mΩ
    39 A
    -40 °C
    175 °C
    TO-247-4 LP
    Industrial
    Gen 4
    C4MS
    C4MS065120J2
    Request
    Download
    Active
    1200 V
    65 mΩ
    40 A
    -40 °C
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS
    C4MS065120U2
    Request
    Download
    Active
    1200 V
    65 mΩ
    42 A
    -40 °C
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS080120K
    New
    Request
    Download
    Active
    1200 V
    80 mΩ
    32 A
    -55 °C
    175 °C
    TO-247-4
    Industrial
    Gen 4
    C4MS
    C4MS080120U2
    New
    Request
    Download
    Active
    1200 V
    80 mΩ
    34 A
    -55 °C
    175 °C
    U2 (TSC)
    Industrial
    Gen 4
    C4MS
    C4MS080120J2
    New
    Request
    Download
    Active
    1200 V
    80 mΩ
    35 A
    -55 °C
    175 °C
    TO-263-7 XL
    Industrial
    Gen 4
    C4MS

    Purchase

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Low Eon and Err
    • Soft body diode with low overshoot and ringing
    • Low RDS(on) temperature coefficient
    • High Ciss/Crss ratio
    • Wide gate voltage compatibility [-4 to 0 V / 15 to 18V]
    • High transient voltage compatibility
    • For U2 package: pin-to-pin compatible with other TSC packages

    Benefits

    • Ideal for hard-switched applications
    • Lower losses enabling higher efficiency switching frequency, and cooling requirements
    • Enables system level price-performance optimization

    Typical Applications

    • Low voltage industrial drives
    • Power supply
    • Servo drives
    • Fast charging
    • Energy storage systems
    • Solar – commercial applications

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS ModelsSpeedVal Kit™ Modular Evaluation Platform

    Technical Support

    Power Applications Forum

    Featured Documents

    PRD-09634: Datasheet Supplemental Document for C4MS/E4MS Product Family
    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    60 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    C4MS012120QT (PDF)
    New
    06/2026
    Data Sheets
    C4MS009120QT (PDF)
    New
    06/2026
    Data Sheets
    C4MS025120QT (PDF)
    New
    06/2026
    Data Sheets
    C4MS047120QT (PDF)
    New
    06/2026
    Data Sheets
    C4MS036120QT (PDF)
    New
    06/2026
    Data Sheets
    C4MS080120U2 (PDF)
    New
    06/2026
    Data Sheets
    C4MS018120K1 (PDF)
    New
    06/2026
    Data Sheets
    C4MS012120K1 (PDF)
    New
    06/2026
    Data Sheets
    C4MS009120K1 (PDF)
    New
    06/2026
    Data Sheets
    C4MS009120K (PDF)
    New
    06/2026
    Data Sheets
    C4MS009120U2 (PDF)
    New
    06/2026
    Data Sheets
    C4MS012120J2 (PDF)
    New
    06/2026
    Data Sheets
    C4MS012120K (PDF)
    New
    06/2026
    Data Sheets
    C4MS012120U2 (PDF)
    New
    06/2026
    Data Sheets
    C4MS018120K (PDF)
    New
    06/2026
    Data Sheets
    C4MS080120J2 (PDF)
    New
    06/2026
    Data Sheets
    C4MS080120K (PDF)
    New
    06/2026
    C4MS018120QT (PDF)
    New
    06/2026
    Data Sheets
    C4MS018120J2 (PDF)
    New
    06/2026
    Data Sheets
    C4MS065120J2 (PDF)
    12/2025
    Data Sheets
    C4MS047120J2 (PDF)
    12/2025
    Data Sheets
    C4MS036120J2 (PDF)
    12/2025
    Data Sheets
    C4MS025120J2 (PDF)
    12/2025
    Data Sheets
    C4MS065120U2 (PDF)
    12/2025
    Data Sheets
    C4MS065120K1 (PDF)
    12/2025
    Data Sheets
    C4MS065120K (PDF)
    12/2025
    Data Sheets
    C4MS047120U2 (PDF)
    12/2025
    Data Sheets
    C4MS047120K1 (PDF)
    12/2025
    Data Sheets
    C4MS047120K (PDF)
    12/2025
    Data Sheets
    C4MS036120U2 (PDF)
    12/2025
    Data Sheets
    C4MS036120K1 (PDF)
    12/2025
    Data Sheets
    C4MS036120K (PDF)
    12/2025
    Data Sheets
    C4MS025120U2 (PDF)
    12/2025
    Data Sheets
    C4MS025120K1 (PDF)
    12/2025
    Data Sheets
    C4MS025120K (PDF)
    12/2025
    Application Notes
    PRD-09634: Datasheet Supplemental Document for C4MS/E4MS Product Family (PDF)
    12/2025
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages (PDF)
    08/2025
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
    09/2024
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-08453: TO-263-7 XL (J2) Package Application Note (PDF)
    02/2024
    Application Notes
    PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
    01/2024
    Application Notes
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    Application Notes
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
    12/2023
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    Application Notes
    PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
    02/2022
    Test Report
    PRD-02344: SiC MOSFET Short-Circuit Protection Using Skyworks™ Si828x Gate Driver (PDF)
    03/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    White Papers
    Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
    11/2024
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    07/2026
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center