Features
- Low Eon and Err
- Soft body diode with low overshoot and ringing
- Low RDS(on) temperature coefficient
- High Ciss/Crss ratio
- Wide gate voltage compatibility [-4 to 0 V / 15 to 18V]
- High transient voltage compatibility
Product SKU | Data Sheet | Status | Blocking Voltage | RDS(ON) at 25°C | Tjmin | Tjmax | Package | Qualification | Technology |
---|---|---|---|---|---|---|---|---|---|
CMHSA032120K Coming Soon | Coming Soon | 1200 V | 36 mΩ | -40 °C | 175 °C | TO-247-4 | Industrial | CMHSA |
Part Number | CMHSA032120K Coming Soon |
---|---|
Order Status | Coming Soon |
Package | TO-247-4 |
Container Type | Tube |
Container Qty. | 30 |
Standard Packing Qty. | 450 |
Minimum Order Qty. | 450 |
California Prop 65 | Learn More |
---|---|
ECCN | EAR99 |
Soldering & Handling | |
---|---|
Packing & Shipping |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 02/2025 | |
Application Notes | 01/2025 | |
Application Notes | 01/2025 | |
Application Notes | 09/2024 | |
Application Notes | 07/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Test Report | 03/2022 | |
White Papers | 01/2025 | |
White Papers | 11/2024 | |
Product Catalog | 01/2025 | |
Sales Terms | 04/2025 |