Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Discrete Silicon Carbide MOSFETs
  • E-Series Automotive-Qualified Silicon Carbide MOSFETs
  • E3M0040120U2

E3M0040120U2

1200 V, 40 mΩ, U2 (TSC) package, Automotive qualified, Discrete Silicon Carbide (SiC) MOSFET
Download Data Sheet
Request Sample
Composite image of the top & bottom of Wolfspeed's Discrete Silicon Carbide (SiC) MOSFET in a TSC (U2) package.
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Order Details
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

Display All SKUs in Product Family (33)
No filters selected, showing all 1 products
Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
Generation
Technology
E3M0040120U2
Active
1200 V
40 mΩ
63 A
175 °C
U2 (TSC)
Automotive
Gen 3
E3M

Ordering & Compliance

E3M0040120U2 Ordering

Part Number
E3M0040120U2-TR
Order Status
Active
Buy Online
Request Sample
Available
Package
U2 (TSC) T&R
Container Type
Tape & Reel
Container Qty.
800
Standard Packing Qty.
800
Minimum Order Qty.
800

E3M0040120U2 Compliance

California Prop 65
Learn More
ECCN
EAR99
Moisture Sensitivity Level
MSL 1

Related Documents

E3M0040120U2 Related Documents

Soldering & Handling
PRD-05653: Recommended Solder Profiles for Power Products (PDF)
Packing & Shipping
Power Product Packing & Shipping Reference Guide (PDF)

Product Details

Features

  • Automotive Qualified (AEC-Q101) and PPAP capable
  • Top side cooling (TSC) for improved thermal performance
  • Surface mount package for automated assembly
  • Kelvin source pin for fast gate control

Benefits

  • High power density
  • Low assembly cost compared to through-hole devices
  • Rugged body diode

Typical Applications

  • OBC & DC/DC converters
  • Fuel cell DC/DC converters
  • Fuel cell inverters
  • Onboard HVAC / Battery Thermal Management
  • Powertrain inverters
  • Auxiliary power supplies

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS ModelsSpeedVal Kit™ Modular Evaluation Platform22 kW Bi-Directional CLLC Utilizing IMS Board6.6 kW Bi-Directional EV On-Board Charger

Technical Support

Power Applications Forum

Featured Application Notes

PRD-08182: Designing with Wolfspeed Top Side Cooled Packages
PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
PRD-08367: EV Charging Power Topologies Design Guidebook

Documents, Tools & Support

  • Technical & Sales Documents
  • Tools & Support

Documents

18 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
E3M0040120U2 (PDF)
07/2025
Application Notes
PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
New
10/2025
Application Notes
PRD-08182: Designing with Wolfspeed Top Side Cooled Packages (PDF)
08/2025
Application Notes
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
02/2025
Application Notes
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
09/2024
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
07/2024
Application Notes
PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
01/2024
Application Notes
PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
12/2023
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events (PDF)
11/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
01/2023
Application Notes
PRD-05653: Recommended Solder Profiles for Power Products (PDF)
09/2022
White Papers
Designed to Last, Even in the Harshest Environments (PDF)
New
11/2025
White Papers
Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
11/2025
White Papers
SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
New
11/2025
Product Catalog
Power Product Line Card (PDF)
01/2025
Sales Sheets & Flyers
Wolfspeed 650 V MOSFET E-Series Product Brief (PDF)
07/2022
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions (PDF)
04/2025
Packing & Shipping
Power Product Packing & Shipping Reference Guide (PDF)
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
11/2025

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.