Features
- Low forward voltage (Vf) drop over temperature
- Zero reverse-recovery charge for fast switching operations
- Robust MPS technology
- High reverse-voltage blocking capability
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | Current Rating | Forward Voltage(VF(type)) | Maximum Continuous Current (IF) | Package | Qualification | Recommended For New Design? |
---|---|---|---|---|---|---|---|---|---|---|---|
600 V | 1 A | 1.6 V | 1 A | TO-252-2 | Industrial | Yes | |||||
600 V | 1 A | 1.6 V | 1 A | TO-220-2 | Industrial | Yes | |||||
600 V | 2 A | 1.5 V | 2 A | TO-220-2 | Industrial | Yes | |||||
600 V | 2 A | 1.5 V | 2 A | TO-220-F2 | Industrial | Yes | |||||
600 V | 2 A | 1.5 V | 2 A | TO-252-2 | Industrial | Yes | |||||
600 V | 3 A | 1.5 V | 3 A | TO-220-2 | Industrial | Yes | |||||
600 V | 3 A | 1.5 V | 3 A | TO-220-F2 | Industrial | Yes | |||||
600 V | 3 A | 1.5 V | 3 A | TO-252-2 | Industrial | Yes | |||||
600 V | 4 A | 1.5 V | 4 A | TO-220-2 | Industrial | Yes | |||||
600 V | 4 A | 1.5 V | 4 A | TO-220-F2 | Industrial | Yes | |||||
600 V | 4 A | 1.5 V | 4 A | TO-252-2 | Industrial | Yes | |||||
600 V | 6 A | 1.5 V | 6 A | TO-263-2 | Industrial | Yes | |||||
600 V | 6 A | 1.5 V | 6 A | TO-220-2 | Industrial | Yes | |||||
600 V | 6 A | 1.5 V | 6 A | TO-220-F2 | Industrial | Yes | |||||
600 V | 8 A | 1.5 V | 8 A | TO-263-2 | Industrial | Yes | |||||
600 V | 8 A | 1.5 V | 8 A | TO-220-2 | Industrial | Yes | |||||
600 V | 10 A | 1.5 V | 10 A | TO-263-2 | Industrial | Yes | |||||
600 V | 10 A | 1.5 V | 10 A | TO-220-2 | Industrial | Yes | |||||
600 V | 16 A | 1.5 V per leg | 16 A | TO-247-3 | Industrial | Yes | |||||
600 V | 20 A | 1.5 per leg | 20 A | TO-247-3 | Industrial | Yes |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Application Notes | 09/2015 | |
Application Notes | 12/2023 | |
Application Notes | 05/2023 | |
Data Sheets | 03/2023 | |
Data Sheets | 03/2023 | |
Data Sheets | 02/2024 | |
Data Sheets | 01/2023 | |
Data Sheets | 03/2023 | |
Data Sheets | 03/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 10/2023 | |
Data Sheets | 10/2023 | |
Data Sheets | 10/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 11/2023 | |
Data Sheets | 10/2023 | |
Product Catalog | 02/2024 | |
Sales Terms | 12/2021 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 02/2024 |