Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Discrete Silicon Carbide MOSFETs
    • E-Series Automotive-Qualified Silicon Carbide MOSFETs

    E-Series Automotive-Qualified Silicon Carbide MOSFETs

    750 V, 1200 V and 1700 V E-Series Discrete Silicon Carbide Power MOSFETs

    Wolfspeed's E-Series AEC-Q101 qualified discrete silicon carbide MOSFETs are designed to support all onboard automotive applications - from full BEVs (battery electric vehicle) to PHEVs (plug-in hybrid EV) and FCEVs (fuel cell EV). With PPAP capability and a legacy of proven durability + reliability, Wolfspeed's silicon carbide portfolio offers a wide range of different packages and die sizes to support the variety of different applications within the Automotive market.

    From hard-switching to resonant topologies, Wolfspeed offers 750 V, 1200 V, and 1700 V products to enable improved power conversion system performance across efficiency, density, part count, and reliability metrics.

    To support your journey of designing with silicon carbide MOSFETs, Wolfspeed offers applications support through the Power Applications Forum, as well as evaluation kits and reference designs to make testing in your lab easy.

    Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
    Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    No filters selected, showing all 33 products

    Filter By

    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Tjmax
    Package
    Qualification
    Generation
    Technology
    E4M0015075J2

    Purchase E4M0015075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    750 V
    15 mΩ
    156 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4M
    E4M0015075K1

    Purchase E4M0015075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    750 V
    15 mΩ
    128 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4M
    E4M0015075U2
    New

    Purchase E4M0015075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    750 V
    15 mΩ
    139 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E4M0025075J2

    Purchase E4M0025075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    750 V
    25 mΩ
    84 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4M
    E4M0025075K1

    Purchase E4M0025075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    750 V
    25 mΩ
    80 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4M
    E4M0025075U2
    New

    Purchase E4M0025075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    750 V
    25 mΩ
    80 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E4M0045075J2

    Purchase E4M0045075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    750 V
    45 mΩ
    46 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4M
    E4M0045075K1

    Purchase E4M0045075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    750 V
    45 mΩ
    42 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4M
    E4M0045075U2
    New

    Purchase E4M0045075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    750 V
    45 mΩ
    44 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E4M0060075J2

    Purchase E4M0060075J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    750 V
    60 mΩ
    36 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 4
    E4M
    E4M0060075K1

    Purchase E4M0060075K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    750 V
    60 mΩ
    35 A
    175 °C
    TO-247-4 LP
    Automotive
    Gen 4
    E4M
    E4M0060075U2

    Purchase E4M0060075U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    750 V
    60 mΩ
    36 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 4
    E4M
    E3M0016120K

    Purchase E3M0016120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    1200 V
    16 mΩ
    125 A
    175 °C
    TO-247-4
    Automotive
    Gen 3
    E3M
    E3M0016120U2
    New

    Purchase E3M0016120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    1200 V
    16 mΩ
    125 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 3
    E3M
    E3M0021120K

    Purchase E3M0021120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    21 mΩ
    104 A
    175 °C
    TO-247-4
    Automotive
    Gen 3
    E3M
    E3M0021120J2
    Request
    Download
    Active
    1200 V
    21 mΩ
    114 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 3
    E3M
    E3M0021120U2
    New

    Purchase E3M0021120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    21 mΩ
    114 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 3
    E3M
    E3M0032120K

    Purchase E3M0032120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    32 mΩ
    67 A
    175 °C
    TO-247-4
    Automotive
    Gen 3
    E3M
    E3M0032120J2
    Request
    Download
    Active
    1200 V
    32 mΩ
    74 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 3
    E3M
    E3M0032120U2

    Purchase E3M0032120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    32 mΩ
    74 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 3
    E3M
    E3M0040120K

    Purchase E3M0040120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    40 mΩ
    57 A
    175 °C
    TO-247-4
    Automotive
    Gen 3
    E3M
    E3M0040120J2
    Request
    Download
    Active
    1200 V
    40 mΩ
    63 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 3
    E3M
    E3M0040120U2

    Purchase E3M0040120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    40 mΩ
    63 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 3
    E3M
    E3M0075120K

    Purchase E3M0075120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    32 A
    175 °C
    TO-247-4
    Automotive
    Gen 3
    E3M
    E3M0075120D

    Purchase E3M0075120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    32 A
    175 °C
    TO-247-3
    Automotive
    Gen 3
    E3M
    E3M0075120J2
    Request
    Download
    Active
    1200 V
    75 mΩ
    34 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 3
    E3M
    E3M0075120U2

    Purchase E3M0075120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    34 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 3
    E3M
    E3M0160120K

    Purchase E3M0160120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    160 mΩ
    17 A
    175 °C
    TO-247-4
    Automotive
    Gen 3
    E3M
    E3M0160120J2
    Request
    Download
    Active
    1200 V
    160 mΩ
    18 A
    175 °C
    TO-263-7 XL
    Automotive
    Gen 3
    E3M
    E3M0160120U2
    New

    Purchase E3M0160120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    160 mΩ
    18 A
    175 °C
    U2 (TSC)
    Automotive
    Gen 3
    E3M
    E3M0900170D

    Purchase E3M0900170D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1700 V
    900 mΩ
    4.4 A
    175 °C
    TO-247-3
    Automotive
    Gen 3
    E3M
    E3M0900170J

    Purchase E3M0900170J-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1700 V
    900 mΩ
    4.4 A
    175 °C
    TO-263-7
    Automotive
    Gen 3
    E3M
    E4M0013120K

    Purchase E4M0013120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Last Time Buy
    1200 V
    13 mΩ
    153 A
    175 °C
    TO-247-4
    Automotive
    Gen 4
    E4M

    Knowledge Center

    View All

    Designer’s Guide for SiC – A Paradigm Shift in the Way Energy is Generated, Stored, Converted, and Used

    Register Now Webinars

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Licensing
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Automotive Qualified (AEC-Q101) and PPAP capable
    • Top side cooling (TSC) for improved thermal performance
    • Surface mount package for automated assembly
    • Kelvin source pin for fast gate control

    Benefits

    • High power density
    • Low assembly cost compared to through-hole devices
    • Rugged body diode

    Typical Applications

    • OBC & DC/DC converters
    • Fuel cell DC/DC converters
    • Fuel cell inverters
    • Onboard HVAC / Battery Thermal Management
    • Powertrain inverters
    • Auxiliary power supplies

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS ModelsSpeedVal Kit™ Modular Evaluation Platform22 kW Bi-Directional CLLC Utilizing IMS Board6.6 kW Bi-Directional EV On-Board Charger

    Technical Support

    Power Applications Forum

    Featured Application Notes

    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
    PRD-08367: EV Charging Power Topologies Design Guidebook

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    52 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    E3M0160120U2 (PDF)
    New
    03/2026
    Data Sheets
    E3M0021120U2 (PDF)
    New
    03/2026
    Data Sheets
    E3M0016120U2 (PDF)
    New
    03/2026
    Data Sheets
    E4M0060075J2 (PDF)
    01/2026
    Data Sheets
    E4M0045075J2 (PDF)
    01/2026
    Data Sheets
    E4M0015075U2 (PDF)
    New
    01/2026
    Data Sheets
    E4M0060075K1 (PDF)
    12/2025
    Data Sheets
    E4M0045075K1 (PDF)
    12/2025
    Data Sheets
    E4M0025075U2 (PDF)
    New
    12/2025
    Data Sheets
    E4M0045075U2 (PDF)
    New
    12/2025
    Data Sheets
    E4M0060075U2 (PDF)
    10/2025
    Data Sheets
    E4M0025075K1 (PDF)
    10/2025
    Data Sheets
    E4M0025075J2 (PDF)
    10/2025
    Data Sheets
    E4M0015075J2 (PDF)
    10/2025
    Data Sheets
    E4M0015075K1 (PDF)
    09/2025
    Data Sheets
    E3M0900170J (PDF)
    09/2025
    Data Sheets
    E3M0075120U2 (PDF)
    07/2025
    Data Sheets
    E3M0040120U2 (PDF)
    07/2025
    Data Sheets
    E3M0032120U2 (PDF)
    07/2025
    Data Sheets
    E3M0021120K (PDF)
    07/2025
    Data Sheets
    E3M0021120J2 (PDF)
    07/2025
    Data Sheets
    E3M0160120J2 (PDF)
    06/2025
    Data Sheets
    E3M0160120K (PDF)
    06/2025
    Data Sheets
    E3M0016120K (PDF)
    03/2025
    Data Sheets
    E3M0040120K (PDF)
    03/2025
    Data Sheets
    E3M0032120K (PDF)
    03/2025
    Data Sheets
    E3M0075120J2 (PDF)
    03/2025
    Data Sheets
    E3M0032120J2 (PDF)
    03/2025
    Data Sheets
    E3M0075120D (PDF)
    03/2025
    Data Sheets
    E3M0075120K (PDF)
    03/2025
    Data Sheets
    E4M0013120K (PDF)
    01/2025
    Data Sheets
    E3M0040120J2 (PDF)
    01/2025
    User Guide
    PRD-02490: CRD-06600FF065N-K 6.6 kW Bi-Directional Totem-Pole PFC AC-DC and CLLC DC-DC User Guide (PDF)
    07/2023
    Application Notes
    PRD-08999: Turn-Off Gate Voltage Considerations for SiC MOSFETs (PDF)
    12/2025
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages (PDF)
    08/2025
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
    09/2024
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    Application Notes
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
    12/2023
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    Sales Sheets & Flyers
    Wolfspeed 650 V MOSFET E-Series Product Brief (PDF)
    07/2022
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    11/2025
    Product Catalog
    Power Product Line Card (PDF)
    05/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center