Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Discrete Silicon Carbide MOSFETs
  • 1700 V Discrete Silicon Carbide MOSFETs

1700 V Discrete Silicon Carbide MOSFETs

Faster switching and enhanced reliability for next-generation power conversion
Wolfspeed 1700 V Silicon Carbide (SiC) MOSFETs enable smaller and more efficient power conversion systems. Compared to silicon-based solutions, Wolfspeed Silicon Carbide technology enables increased system power density, higher switching frequencies, smaller designs, cooler components, reduced size of components (inductors, capacitors, filters & transformers), and overall cost benefits.
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-247-4 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-247-4 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-247-4 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

1700 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 8 products

1700 V Discrete Silicon Carbide MOSFETs - Filter By

1700 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C3M0900170D
New
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-247-3
Industrial
C3M0900170M
New
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-3PF
Industrial
C3M0900170J
New
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-263-7
Industrial
E3M0900170D
New
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-247-3
Automotive
C2M0045170D
Last Time Buy
1700 V
45 mΩ
75 A
150 °C
TO-247-3
Industrial
C2M0045170P
Last Time Buy
1700 V
45 mΩ
75 A
150 °C
TO-247-4 Plus
Industrial
C2M1000170D
Last Time Buy
1700 V
1000 mΩ
5 A
150 °C
TO-247-3
Industrial
C2M1000170J
Last Time Buy
1700 V
1000 mΩ
5.3 A
150 °C
TO-263-7
Industrial

End of Section

Product Details

Features

  • 12-15V gate drive voltage
  • 0V turn-off voltage when used in flyback applications
  • High speed switching with low capacitances
  • Wide creepage and clearance distance between drain and source

Benefits

  • Higher system efficiency and power density
  • Supply multiple 12-48V devices with reduced cooling requirements
  • Higher switching frequency

Typical Applications

  • Auxiliary power supplies
  • Switch mode power supplies
  • Power inverters
  • 1500V based systems
  • High-voltage DC/DC converters
  • Motor Drives
  • Pulsed power applications

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Application Notes

PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages

Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

Document Type
Document Name
Last Updated
Data Sheets
E3M0900170J
03/2025
Data Sheets
E3M0900170D
03/2025
Data Sheets
C3M0900170M
02/2025
Data Sheets
C3M0900170J
02/2025
Data Sheets
C3M0900170D
New
02/2025
Data Sheets
C2M1000170J
12/2024
Data Sheets
C2M0045170D
10/2024
Data Sheets
C2M1000170D
10/2024
Application Notes
PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages
02/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters
New
01/2025
Application Notes
PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
09/2024
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems
07/2024
Application Notes
PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software
01/2024
Application Notes
PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations
12/2023
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
Application Notes
PRD-05653: Recommended Solder Profiles for Power Products
09/2022
Technical Papers & Articles
Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology
03/2025
White Papers
Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications
New
01/2025
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors
11/2024
Product Catalog
Power Product Line Card
01/2025
Sales Terms
Wolfspeed, Inc. Sales Terms and Conditions
04/2025
Sales Terms
Power Product Packing & Shipping Reference Guide
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
03/2025

Knowledge Center

View All
Design Resources

Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power Designs

Register Now  Webinars
Powerful Perspectives

Partnering for Maximum Impact: An Interview with Paul Wheeler

Continue Reading  Thought Leadership
PowerMakers

Breaking the Mold: Redefining What’s Possible Through Product Engineering  

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.