Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Thought Leadership
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Discrete Silicon Carbide MOSFETs
    • 1200 V Discrete Silicon Carbide MOSFETs

    1200 V Discrete Silicon Carbide MOSFETs

    Broadest portfolio of 1200 V Silicon Carbide (SiC) power MOSFETs in the industry

    Wolfspeed's family of 1200 V Silicon Carbide (SiC) MOSFETs are optimized for use in high power applications such as Uninterruptible Power Supply (UPS), motor controls & drives, switched-mode power supplies, energy storage systems, EV fast charging, high-voltage DC/DC converters and more.

    Based on 3rd generation technology, the wide variety of on-resistances and package options enables designers to select the right part for their applications.

    Pairing Wolfspeed's 1200 V Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency for demanding applications.

    Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
    Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    No filters selected, showing all 33 products

    Filter By

    Product SKU
    Buy Online
    Request Sample
    Data Sheet
    CAD Model
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Tjmax
    Package
    Qualification
    Technology
    C3M0016120K

    Purchase C3M0016120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    16 mΩ
    115 A
    175 °C
    TO-247-4
    Industrial
    C3M
    C3M0016120K1

    Purchase C3M0016120K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    16 mΩ
    125 A
    175 °C
    TO-247-4 LP
    Industrial
    C3M
    C3M0016120U2

    Purchase C3M0016120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    16 mΩ
    125 A
    175 °C
    U2 (TSC)
    Industrial
    C3M
    C3M0021120D

    Purchase C3M0021120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    21 mΩ
    81 A
    175 °C
    TO-247-3
    Industrial
    C3M
    C3M0021120K

    Purchase C3M0021120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    21 mΩ
    100 A
    175 °C
    TO-247-4
    Industrial
    C3M
    C3M0021120K1

    Purchase C3M0021120K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    21 mΩ
    104 A
    175 °C
    TO-247-4 LP
    Industrial
    C3M
    C3M0021120J2

    Purchase C3M0021120J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    1200 V
    21 mΩ
    114 A
    175 °C
    TO-263-7 XL
    Industrial
    C3M
    C3M0021120U2

    Purchase C3M0021120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    21 mΩ
    114 A
    175 °C
    U2 (TSC)
    Industrial
    C3M
    C3M0032120K

    Purchase C3M0032120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    32 mΩ
    63 A
    175 °C
    TO-247-4
    Industrial
    C3M
    C3M0032120D

    Purchase C3M0032120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    32 mΩ
    63 A
    175 °C
    TO-247-3
    Industrial
    C3M
    C3M0032120K1

    Purchase C3M0032120K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    32 mΩ
    67 A
    175 °C
    TO-247-4 LP
    Industrial
    C3M
    C3M0032120J1
    Request
    Download
    Active
    1200 V
    32 mΩ
    68 A
    150 °C
    TO-263-7 XL
    Industrial
    C3M
    C3M0032120J2

    Purchase C3M0032120J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    32 mΩ
    74 A
    175 °C
    TO-263-7 XL
    Industrial
    C3M
    C3M0032120U2

    Purchase C3M0032120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    32 mΩ
    74 A
    175 °C
    U2 (TSC)
    Industrial
    C3M
    C3M0040120K1

    Purchase C3M0040120K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    40 mΩ
    57 A
    175 °C
    TO-247-4 LP
    Industrial
    C3M
    C3M0040120J2
    Request
    Download
    Active
    1200 V
    40 mΩ
    63 A
    175 °C
    TO-263-7 XL
    Industrial
    C3M
    C3M0040120U2

    Purchase C3M0040120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    40 mΩ
    63 A
    175 °C
    U2 (TSC)
    Industrial
    C3M
    C3M0040120J1
    Request
    Download
    Active
    1200 V
    40 mΩ
    64 A
    150 °C
    TO-263-7 XL
    Industrial
    C3M
    C3M0040120D

    Purchase C3M0040120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    40 mΩ
    66 A
    175 °C
    TO-247-3
    Industrial
    C3M
    C3M0040120K

    Purchase C3M0040120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    40 mΩ
    66 A
    175 °C
    TO-247-4
    Industrial
    C3M
    C3M0075120J
    Request
    Download
    Active
    1200 V
    75 mΩ
    30 A
    150 °C
    TO-263-7
    Industrial
    C3M
    C3M0075120D

    Purchase C3M0075120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    30 A
    150 °C
    TO-247-3
    Industrial
    C3M
    C3M0075120K

    Purchase C3M0075120K

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    32 A
    150 °C
    TO-247-4
    Industrial
    C3M
    C3M0075120K-A

    Purchase C3M0075120K-A

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    32 A
    175 °C
    TO-247-4
    Industrial
    C3M
    C3M0075120D-A

    Purchase C3M0075120D-A

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    32 A
    175 °C
    TO-247-3
    Industrial
    C3M
    C3M0075120K1

    Purchase C3M0075120K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    32 A
    175 °C
    TO-247-4 LP
    Industrial
    C3M
    C3M0075120J2

    Purchase C3M0075120J2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    1200 V
    75 mΩ
    34 A
    175 °C
    TO-263-7 XL
    Industrial
    C3M
    C3M0075120U2

    Purchase C3M0075120U2-TR

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    75 mΩ
    34 A
    175 °C
    U2 (TSC)
    Industrial
    C3M
    C3M0160120D

    Purchase C3M0160120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    160 mΩ
    17 A
    150 °C
    TO-247-3
    Industrial
    C3M
    C3M0160120J
    Request
    Download
    Active
    1200 V
    160 mΩ
    17 A
    150 °C
    TO-263-7
    Industrial
    C3M
    C3M0160120K1

    Purchase C3M0160120K1

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    160 mΩ
    18 A
    175 °C
    TO-247-4 LP
    Industrial
    C3M
    C3M0350120J
    Request
    Download
    Active
    1200 V
    350 mΩ
    7.2 A
    150 °C
    TO-263-7
    Industrial
    C3M
    C3M0350120D

    Purchase C3M0350120D

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Request
    Download
    Active
    1200 V
    350 mΩ
    7.6 A
    150 °C
    TO-247-3
    Industrial
    C3M

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Continue Reading Thought Leadership

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Intellectual Property
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Stable RDS(ON) over temperature
    • Available in package options with separate Kelvin source pin
    • Extremely fast switching
    • Reduction of heat-sink requirements

     

    Benefits

    • Easier to drive (+15V gate drive)
    • Improved system-level efficiency
    • Rugged body diode (no need for external diode)
    • Avalanche ruggedness

    Typical Applications

    • Solar inverters and energy storage
    • Onboard and fast DC EV-Charging Systems
    • Motor control and drives
    • Welding and inductive heating
    • Auxiliary power supplies
    • High-voltage DC/DC converters

     

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS ModelsSpeedVal Kit™ Modular Evaluation Platform

    Technical Support

    Power Applications Forum

    Featured Application Notes

    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages
    PRD-08367: EV Charging Power Topologies Design Guidebook
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages

    Documents, Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    26 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-08182: Designing with Wolfspeed Top Side Cooled Packages (PDF)
    08/2025
    Application Notes
    PRD-05652: Mounting Recommendations and Thermal Measurement for Wolfspeed® SiC Power Devices in Through-Hole Packages (PDF)
    02/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-06752: PCB Layout Techniques for Discrete SiC MOSFETs (PDF)
    09/2024
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-08453: TO-263-7 XL (J2) Package Application Note (PDF)
    02/2024
    Application Notes
    PRD-08367: EV Charging Power Topologies Design Guidebook (PDF)
    01/2024
    Application Notes
    PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software (PDF)
    01/2024
    Application Notes
    PRD-06701: Thermal Management of Bottom-Side Cooled Surface-Mount Devices & Design Considerations (PDF)
    12/2023
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    Application Notes
    PRD-05641: Designing with Silicon Carbide in Energy Storage Applications (PDF)
    02/2022
    Test Report
    PRD-02344: SiC MOSFET Short-Circuit Protection Using Skyworks™ Si828x Gate Driver (PDF)
    03/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications (PDF)
    01/2025
    White Papers
    Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
    11/2024
    Sales Sheets & Flyers
    Wolfspeed Silicon Carbide 1200 V MOSFETs Product Brief (PDF)
    06/2023
    Sales Sheets & Flyers
    CRD30DD12N-K One Page Overview (PDF)
    03/2022
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Packing & Shipping
    Power Product Packing & Shipping Reference Guide (PDF)
    This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
    07/2026
    Product Catalog
    Power Product Line Card (PDF)
    07/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center