Wolfspeed Logo

Main menu navigation

  • 产品

    • 碳化硅功率模块
    • 分立式碳化硅MOSFET
    • 分立式碳化硅肖特基二极管
    • 碳化硅 MOSFET – 裸芯片
    • 碳化硅肖特基二极管 – 裸芯片
    • 参考设计
    • 栅极驱动板
    • 评估套件
    • 材料产品
  • 应用

    • 汽车

      • 电动汽车动力总成
      • 车载充电机
      • 车载 DC/DC 转换器
    • 电动交通

      • 商用、建筑与农业车辆
      • 火车和牵引
    • 工业

      • 数据中心和服务器电源
      • 不间断电源
    • 工业电机

      • 低电压电机驱动
      • 热泵与空调
      • 伺服驱动
    • 可再生能源

      • 储能系统
      • 快速充电
      • 太阳能系统
      • 户用和轻型商业太阳能系统
      • 工业和商业太阳能系统
    • 材料应用
  • 工具 & 支持
  • 公司

    • 关于
    • 地点
    • 高层领导
    • 强大的视角
    • 品质
    • 可持续性
    • 新闻
    • 活动
  • 职业
  • 投资者
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
联系
View Cart

面包屑导航

  • 主页
  • 产品
  • 功率
  • 参考设计
  • 25 kW高效率高功率密度双向T-型逆变器

25 kW高效率高功率密度双向T-型逆变器

CRD-25BDA6512N-K

25 kW双向T-型逆变器展示了Wolfspeed 650 V和1200 V碳化硅 (SiC) MOSFET 在光伏逆变器、不间断电源 (UPS)、电动汽车快速充电桩、高压直流 (HVDC) 应用、人工智能/数据中心大功率 PSU 及储能系统等高功率系统中的性能表现。该参考设计提供了一套完整的评估工具,可作为新型碳化硅设计的开发起点,其具备两种工作模式:逆变器模式与功率因数校正 (PFC) 模式。

该设计实现:

  • 逆变器模式与 PFC 模式峰值效率均>99%
  • 功率密度>6 kW/L

逆变器模式规格:

  • 直流输入电压:800 V DC
  • 最大电流:36 A
  • 交流输出电压:380 – 480 Vline-line 50 / 60 Hz
  • 最大功率:25 kW
  • 开关频率:60 kHz

PFC模式规格:

  • 三相输入电压:380 – 480 Vline-line 50 / 60 Hz
  • 最大电流:36 A
  • 直流输出电压:650 V – 900 V
  • 最大功率:25 kW
  • 开关频率:60 kHz
Wolfspeed Power Reference Design CRD-25BDA6512N-K 25 kW Bi-directional T-type Inverter

应用

  • 光伏逆变器
  • 不间断电源(UPS)
  • 储能系统
  • 电动汽车快速充电
  • 工业电源

包含

设计文件,用于:

  • 主板

单独申请获取

产品兼容性

  • C3M0032120K
  • C3M0025065K

Documents, Tools & Support

  • 框图
  • 效率结果
  • 技术和销售文档
  • 工具 & 支持
Circuit block diagram of Wolfspeed Reference Design CRD-25BDA6512N-K
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

1200 V, 32 mΩ, 63 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

1200 V, 32 mΩ, 63 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

1200 V, 32 mΩ, 63 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

1200 V, 32 mΩ, 63 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

1200 V, 32 mΩ, 63 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

1200 V, 32 mΩ, 63 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0025065K

650 V, 25 mΩ, 97 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0025065K

650 V, 25 mΩ, 97 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0025065K

650 V, 25 mΩ, 97 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0025065K

650 V, 25 mΩ, 97 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0025065K

650 V, 25 mΩ, 97 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0025065K

650 V, 25 mΩ, 97 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET

Learn More
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C2M1000170J

1700 V, 1000 mΩ, 5.3 A, TO-263-7 package, Gen 2 Discrete SiC MOSFET

Learn More
UCC5350MCDWVR

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp

Learn More
ACS733KLATR

1 MHz Bandwidth, Galvanically Isolated Current Sensor IC

Learn More
TMS320F280039C C2000™

32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Learn More

Knowledge Center

查看所有

Wolfspeed 300 mm 碳化硅技术:
下一代 AI 与高性能计算先进封装的材料基础 

继续阅读  技术文章

加速新能源工业交通:
Stercom 采用 Wolfspeed 碳化硅,实现高耐久、可扩展的 OBC

继续阅读  案例分析

碳化硅功率模块可靠性:
Wolfspeed 的功率循环与寿命建模方法

继续阅读  白皮书

支持

技术支持功率应用在线讨论平台
在线购买查询代理商
申请样品访问样品中心

Footer

Wolfspeed Logo

Social Media

Footer Navigation

  • 联系
  • 哪里购买
  • 授权
  • 供应商和承包商

Legal

  • 隐私政策
  • Cookie 政策
  • 使用条款
  • 可及性
版权 © 2026 Wolfspeed, Inc.