Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Image that includes both the front and back of the J1-TO-263-7 XL package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.

C3M0040120J2​

1200 V, 40 mΩ, TO-263-7 XL package, Industrial qualified, Discrete SiC MOSFET
Request Sample

Parametric Data

Display All SKUs in Product Family (34)

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Qualification
C3M0040120J2
New
Active
1200 V
40 mΩ
63 A
175 °C
TO-263-7 XL
Industrial

Ordering & Compliance

C3M0040120J2​ Ordering

Part NumberC3M0040120J2-TR
Order StatusActive
Buy Online
Request Sample
Available
PackageTO-263-7 XL T&R
Container TypeTape & Reel
Container Qty.800
Standard Packing Qty.800
Minimum Order Qty.800

C3M0040120J2​ Compliance

Halogen FreeYes
RoHS Declaration
REACh Declaration
California Prop 65Learn More
ECCNEAR99
Moisture Sensitivity LevelMSL 1

Related Documents

C3M0040120J2​ Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Feature
  • Stable RDS(ON) over temperature
  • Extremely fast switching
  • Reduction of heat-sink requirements
Benefits
  • Easier to drive (+15 V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness
Applications
  • Solar inverters and energy storage
  • DC Fast Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Uninterruptible power supplies
  • High-voltage DC/DC converters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
03/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
10/2022
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
Test Report
03/2022
Product Catalog
05/2024
Sales Sheets & Flyers
06/2023
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Design Resources

Analyzing Transient Behavior Using a Double Pulse Test Simulation in LTspice

See how Wolfspeed LTspice models can make designing with silicon carbide in power electronics systems more efficient, cost-effective, and accurate. Get started optimizing your system design, without the need for physical samples or test kits.
View Now  Videos
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.