Features
- Stable RDS(ON) over temperature
- Available in package options with separate Kelvin source pin
- Extremely fast switching
- Reduction of heat-sink requirements
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Tjmax | Package | Qualification | Technology |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1200 V | 16 mΩ | 115 A | 175 °C | TO-247-4 | Industrial | C3M | |||||
Active | 1200 V | 16 mΩ | 115 A | 175 °C | TO-247-3 | Industrial | C3M | |||||
Active | 1200 V | 16 mΩ | 125 A | 175 °C | TO-247-4 LP | Industrial | C3M | |||||
Active | 1200 V | 21 mΩ | 81 A | 175 °C | TO-247-3 | Industrial | C3M | |||||
Active | 1200 V | 21 mΩ | 100 A | 175 °C | TO-247-4 | Industrial | C3M | |||||
Active | 1200 V | 21 mΩ | 104 A | 175 °C | TO-247-4 LP | Industrial | C3M | |||||
Active | 1200 V | 21 mΩ | 114 A | 175 °C | TO-263-7 XL | Industrial | C3M | |||||
Active | 1200 V | 32 mΩ | 63 A | 175 °C | TO-247-4 | Industrial | C3M | |||||
Active | 1200 V | 32 mΩ | 63 A | 175 °C | TO-247-3 | Industrial | C3M | |||||
Active | 1200 V | 32 mΩ | 67 A | 175 °C | TO-247-4 LP | Industrial | C3M | |||||
Active | 1200 V | 32 mΩ | 68 A | 150 °C | TO-263-7 XL | Industrial | C3M | |||||
Active | 1200 V | 32 mΩ | 74 A | 175 °C | TO-263-7 XL | Industrial | C3M | |||||
Active | 1200 V | 40 mΩ | 57 A | 175 °C | TO-247-4 LP | Industrial | C3M | |||||
Active | 1200 V | 40 mΩ | 63 A | 175 °C | TO-263-7 XL | Industrial | C3M | |||||
Active | 1200 V | 40 mΩ | 64 A | 150 °C | TO-263-7 XL | Industrial | C3M | |||||
Active | 1200 V | 40 mΩ | 66 A | 175 °C | TO-247-3 | Industrial | C3M | |||||
Active | 1200 V | 40 mΩ | 66 A | 175 °C | TO-247-4 | Industrial | C3M | |||||
Active | 1200 V | 75 mΩ | 30 A | 150 °C | TO-263-7 | Industrial | C3M | |||||
Active | 1200 V | 75 mΩ | 30 A | 150 °C | TO-247-3 | Industrial | C3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 150 °C | TO-247-4 | Industrial | C3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-4 | Industrial | C3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-3 | Industrial | C3M | |||||
Active | 1200 V | 75 mΩ | 32 A | 175 °C | TO-247-4 LP | Industrial | C3M | |||||
Active | 1200 V | 75 mΩ | 34 A | 175 °C | TO-263-7 XL | Industrial | C3M | |||||
Active | 1200 V | 160 mΩ | 17 A | 150 °C | TO-247-3 | Industrial | C3M | |||||
Active | 1200 V | 160 mΩ | 17 A | 150 °C | TO-263-7 | Industrial | C3M | |||||
Active | 1200 V | 160 mΩ | 18 A | 175 °C | TO-247-4 LP | Industrial | C3M | |||||
Active | 1200 V | 350 mΩ | 7.2 A | 150 °C | TO-263-7 | Industrial | C3M | |||||
Active | 1200 V | 350 mΩ | 7.6 A | 150 °C | TO-247-3 | Industrial | C3M | |||||
C3M0016120U2 Coming Soon | Coming Soon | 1200 V | 16 mΩ | 125 A | 175 °C | TSC (U2) | Industrial | C3M | ||||
C3M0021120U2 Coming Soon | Coming Soon | 1200 V | 21 mΩ | 114 A | 175 °C | TSC (U2) | Industrial | C3M | ||||
C3M0032120U2 Coming Soon | Coming Soon | 1200 V | 32 mΩ | 74 A | 175 °C | TSC (U2) | Industrial | C3M | ||||
C3M0040120U2 Coming Soon | Coming Soon | 1200 V | 40 mΩ | 63 A | 175 °C | TSC (U2) | Industrial | C3M | ||||
C3M0075120U2 Coming Soon | Coming Soon | 1200 V | 75 mΩ | 34 A | 175 °C | TSC (U2) | Industrial | C3M | ||||
Last Time Buy | 1200 V | 40 mΩ | 60 A | 150 °C | TO-247-3 | Industrial | C2M | |||||
Last Time Buy | 1200 V | 80 mΩ | 36 A | 150 °C | TO-247-3 | Industrial | C2M | |||||
Last Time Buy | 1200 V | 160 mΩ | 19 A | 150 °C | TO-247-3 | Industrial | C2M | |||||
Last Time Buy | 1200 V | 320 mΩ | 10 A | 150 °C | TO-247-3 | Industrial | C2M | |||||
NRND | 1200 V | 25 mΩ | 63 A | 150 °C | TO-247-3 | Industrial | C2M |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 02/2025 | |
Application Notes | 01/2025 | |
Application Notes | 01/2025 | |
Application Notes | 09/2024 | |
Application Notes | 07/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 12/2023 | |
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Test Report | 03/2022 | |
White Papers | 01/2025 | |
White Papers | 11/2024 | |
Product Catalog | 01/2025 | |
Sales Sheets & Flyers | 06/2023 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | 04/2025 | |
Sales Terms | Power Product Packing & Shipping Reference Guide This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
| 03/2025 |