New G28V5 Process Provides Ka-Band GaN MMIC Capability
Discussion of the Wolfspeed Foundry capabilities and services as well as further details on the newest process for MMICs & RF devices.
Live: August 4 - 6 | On Demand: August 4 - September 30
Discussion of the Wolfspeed Foundry capabilities and services as well as further details on the newest process for MMICs & RF devices.
To maximize lifetime and performance of GaN based amplifier systems, it is necessary to fully understand its thermal environment and limitations.
Wolfspeed’s new RF power Doherty solution for Band 41 cellular amplifier applications offers >400W P3dB output power, 53% efficiency and 195 MHz IBW.
Product SKU | Buy Online | Request Sample | Data Sheet | Technology | Frequency Min | Frequency Max | Peak Output Power | Gain | Efficiency | Operating Voltage | Form | Package Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
GaN on SiC | DC | 6 GHz | 25 W | 17 dB | 28% | 50 V | Packaged MMIC | Flange | ||||
GaN on SiC | 3.3 GHz | 3.9 GHz | 13.5 dB | 42% | 48 V | Packaged Discrete Transistor | Earless | |||||
GaN on SiC | 2.7 GHz | 3.5 GHz | 45% | 50 V | MMIC Bare Die |