Discrete Silicon Carbide MOSFETs
Drive design-to-cost optimization with flexibility to upgrade your system design with our eight industry-standard package footprints for power ranging from 1 kW to 60 kW.
Products
No filters selected, showing all 50 products
Filter By
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Tjmax | Package | Qualification | Generation |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
C4MS008065L New | Active | 650 V | 8 mΩ | 261 A | 175 °C | TOLL | Industrial | Gen 4 | ||||
C4MS015065L New | Active | 650 V | 15 mΩ | 141 A | 175 °C | TOLL | Industrial | Gen 4 | ||||
Active | 650 V | 15 mΩ | 150 A | 175 °C | TOLT (TSC) | Industrial | Gen 4 | |||||
Active | 650 V | 15 mΩ | 120 A | 175 °C | TO-247-3 | Industrial | Gen 3 | |||||
Active | 650 V | 15 mΩ | 120 A | 175 °C | TO-247-4 | Industrial | Gen 3 | |||||
C4MS025065L New | Active | 650 V | 25 mΩ | 88 A | 175 °C | TOLL | Industrial | Gen 4 | ||||
Active | 650 V | 25 mΩ | 80 A | 175 °C | TOLT (TSC) | Industrial | Gen 4 | |||||
Active | 650 V | 25 mΩ | 77 A | 175 °C | TOLL | Industrial | Gen 3 | |||||
Active | 650 V | 25 mΩ | 80 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | |||||
Active | 650 V | 25 mΩ | 97 A | 175 °C | TO-247-3 | Industrial | Gen 3 | |||||
Active | 650 V | 25 mΩ | 97 A | 175 °C | TO-247-4 | Industrial | Gen 3 | |||||
C4MS035065L New | Active | 650 V | 35 mΩ | 70 A | 175 °C | TOLL | Industrial | Gen 4 | ||||
C4MS045065L New | Active | 650 V | 45 mΩ | 50 A | 175 °C | TOLL | Industrial | Gen 4 | ||||
Active | 650 V | 45 mΩ | 51 A | 175 °C | TOLT (TSC) | Industrial | Gen 4 | |||||
Active | 650 V | 45 mΩ | 49 A | 175 °C | TOLL | Industrial | Gen 3 | |||||
Active | 650 V | 45 mΩ | 47 A | 175 °C | TO-263-7 XL | Industrial | Gen 3 | |||||
Active | 650 V | 45 mΩ | 49 A | 175 °C | TO-247-3 | Industrial | Gen 3 | |||||
Active | 650 V | 45 mΩ | 49 A | 175 °C | TO-247-4 | Industrial | Gen 3 | |||||
Active | 650 V | 60 mΩ | 36 A | 175 °C | TOLT (TSC) | Industrial | Gen 4 | |||||
Active | 650 V | 60 mΩ | 39 A | 175 °C | TOLL | Industrial | Gen 3 | |||||
Active | 650 V | 60 mΩ | 29 A | 175 °C | TO-247-3 | Industrial | Gen 3 | |||||
Active | 650 V | 60 mΩ | 36 A | 175 °C | TO-263-7 | Industrial | Gen 3 | |||||
Active | 650 V | 60 mΩ | 37 A | 175 °C | TO-247-4 | Industrial | Gen 3 | |||||
C4MS008075QT New | Active | 750 V | 8 mΩ | 263 A | 175 °C | Q-TSC | Industrial | Gen 4 | ||||
C4MS008075U2 New | Active | 750 V | 8 mΩ | 278 A | 175 °C | U2 (TSC) | Industrial | Gen 4 | ||||
C4MS008075J2 New | Active | 750 V | 8 mΩ | 279 A | 175 °C | TO-263-7 XL | Industrial | Gen 4 | ||||
C4MS008075K1 New | Active | 750 V | 8 mΩ | 280 A | 175 °C | TO-247-4 LP | Industrial | Gen 4 | ||||
E4MS008075U2 New | Active | 750 V | 8 mΩ | 249 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | ||||
E4MS008075K1 New | Active | 750 V | 8 mΩ | 245 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | ||||
E4MS008075J2 New | Active | 750 V | 8 mΩ | 232 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | ||||
E4MS008075QT New | Active | 750 V | 8 mΩ | 263 A | 175 °C | Q-TSC | Automotive | Gen 4 | ||||
C4MS015075QT New | Active | 750 V | 15 mΩ | 128 A | 175 °C | Q-TSC | Industrial | Gen 4 | ||||
C4MS015075U2 New | Active | 750 V | 15 mΩ | 153 A | 175 °C | U2 (TSC) | Industrial | Gen 4 | ||||
C4MS015075J2 New | Active | 750 V | 15 mΩ | 145 A | 175 °C | TO-263-7 XL | Industrial | Gen 4 | ||||
C4MS015075K1 New | Active | 750 V | 15 mΩ | 150 A | 175 °C | TO-247-4 LP | Industrial | Gen 4 | ||||
E4MS015075J2 New | Active | 750 V | 15 mΩ | 136 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | ||||
E4MS015075U2 New | Active | 750 V | 15 mΩ | 135 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | ||||
E4MS015075K1 New | Active | 750 V | 15 mΩ | 132 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | ||||
E4MS015075QT New | Active | 750 V | 15 mΩ | 128 A | 175 °C | Q-TSC | Automotive | Gen 4 | ||||
Active | 750 V | 15 mΩ | 139 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | |||||
Active | 750 V | 15 mΩ | 156 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 | |||||
Active | 750 V | 15 mΩ | 128 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | |||||
E4MS025075QT New | Active | 750 V | 25 mΩ | 84 A | 175 °C | Q-TSC | Automotive | Gen 4 | ||||
C4MS025075QT New | Active | 750 V | 25 mΩ | 84 A | 175 °C | Q-TSC | Industrial | Gen 4 | ||||
C4MS025075U2 New | Active | 750 V | 25 mΩ | 91 A | 175 °C | U2 (TSC) | Industrial | Gen 4 | ||||
C4MS025075J2 New | Active | 750 V | 25 mΩ | 93 A | 175 °C | TO-263-7 XL | Industrial | Gen 4 | ||||
C4MS025075K1 New | Active | 750 V | 25 mΩ | 85 A | 175 °C | TO-247-4 LP | Industrial | Gen 4 | ||||
E4MS025075U2 New | Active | 750 V | 25 mΩ | 80 A | 175 °C | U2 (TSC) | Automotive | Gen 4 | ||||
E4MS025075K1 New | Active | 750 V | 25 mΩ | 75 A | 175 °C | TO-247-4 LP | Automotive | Gen 4 | ||||
E4MS025075J2 New | Active | 750 V | 25 mΩ | 83 A | 175 °C | TO-263-7 XL | Automotive | Gen 4 |
Explore The Options
Featured Resources
Technical Support
Featured Application Notes
Knowledge Center
As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.