Wolfspeed Logo
  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards
  • SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-263-7
  • MOD-PWR-MM-C3M0060065J

MOD-PWR-MM-C3M0060065J

Half-Bridge arrangement with high-bandwidth current sensing in a TO-263-7 Package Board
Request Sample
SpeedVal Kit PlatformConfigure My Kit
Wolfspeed's MOD-PWR-MM-C3M0060065J is a 650 V and 60 mΩ MOSFET modular accessory board in a TO-263-7 package designed for Wolfspeed's SpeedVal Kit Modular Evaluation Platform. Silicon Carbide MOSFETs in a TO-263-7 package support high power designs and simplify assembly with SMT processes. The SpeedVal Kit TO-263-7 power daughter cards feature two MOSFETs arranged in a half-bridge configuration. The unique card edge interface provides low inductance and simplifies the process of swapping out components, enabling high-quality measurements and quick comparisons between different devices. Power Daughter Cards are optimized for making accurate high-bandwidth current and voltage measurements. ​ An on-board current shunt can be optimized for highly accurate dynamic switching tests, or high-power thermal testing. The coaxial MMCX connectors for VGS and IDS and BNC connectors for VDS provide noise-free measurements to improve accuracy and simplify gate drive optimization. ​ The power daughter cards include a pre-assembled heatsink which aligns with a fan on the motherboard to enable high-power testing.
Product shot of Wolfspeed's MOD-PWR-MM, a MOSFET modular accessory board (power daughter card), in a TO-263-7 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.

TO-263-7 package

  • Overview
  • Products
  • Product Details
  • Documents, Tools & Support
  • Overview
  • Products
  • Product Details
  • Documents, Tools & Support

Products

Display All SKUs in Product Family (8)

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-263-7

No filters selected, showing all 1 products

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-263-7

Product SKU
Buy Online
Request Sample
User Guide
Design Files
Status
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
View Product
MOD-PWR-MM-C3M0060065J
Active
C3M0060065J
C3M0060065J
650 V
60 mΩ
TO-263-7

End of Section

Product Details

Specifications

  • Gate resistors onboard​
  • Heatsink preassembled on board​
  • BNC connector for lower VDS measurement​
  • MMCX connectors for VGS and IDS measurement​
  • Miller clamp transistor supported​
  • High-Bandwidth current sensor

What's Included

  • Power Daughter Card​
  • Complete design files

Purchase Separately

  • Motherboards (required)​
  • All Power Daughter Cards (required)
  • Gate Drive Card (required)​
  • Control Card (optional)​
  • Accessories (optional)

Featured Resources

Design Tools

SpeedVal Kit Configurator ToolSpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

SpeedVal Kit PlatformTechnical Support Forum

Featured Documents

PRD-06831: SpeedVal™ Kit TO-263-7 Power Daughter Card User Guide
MOD-PWR-MM-J1-J1 All Design Files

Documents, Tools & Support

Display All SKUs in Product Family (8)
  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
Block diagram of the circuit design of the Power Daughter Cards used in Wolfspeed's SpeedVal Kit modular evaluation platform.

SpeedVal Kit Videos

Now Playing: Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

    Available videos

Knowledge Center

View All
Design Resources

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars
Design Resources

Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications

Continue Reading  White Paper
Industrial E-Mobility

Driving Industrial E-Mobility With Silicon Carbide Semiconductors

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.